The ZOPT2201KIT Evaluation Kit provides the hardware needed for configuration and evaluation of the ZOPT2201 Sensor. The user's PC can communicate with the ZOPT2201 mounted on the ZOPT2201 Sensor Board LGA6 via the ZOPT Controller Board through a USB connection. The Evaluation Kit Software is available on-line for free download.
To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.
ご購入 / サンプル |
|
---|---|
型名 | |
ZOPT2201KITV1P0 circle廃止品 |