概要

説明

Support is limited to customers who have already adopted these products.

Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.

特長

  • Up to 2A high current drives such as IC outputs and actuators available
  • On-chip bias resistor
  • Low power consumption during drive

製品比較

アプリケーション

ドキュメント

設計・開発

モデル