The IDT70P249 is a very low power 4K x 16 Dual-Port Static RAM. The IDT70P249 is designed to be used as a stand-alone 64K-bit Dual-Port SRAM. This device provides two independent ports with separate control, address, and I/O pins that permit independent, asynchronous access for reads or writes to any location in memory. An automatic power down feature controlled by CS permits the on-chip circuitry of each port to enter a very low standby power mode.
Fabricated using Renesas' CMOS high-performance technology, these devices typically operate on only 27mW of power.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 146 KB | |
EOL通知 | PDF 938 KB | |
EOL通知 | PDF 909 KB | |
EOL通知 | PDF 541 KB | |
4 items
|
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
CABGA | 100 | I | Yes | Tray | ||
CABGA | 100 | I | Yes | Tray |