概要

説明

The IDT5V80001 is a high performance clock interface for use in MOST® (Media Oriented Systems Transport) enabled systems. It can be used in two modes: generating a master clock for the ring, or performing clock/data recovery in a slave node.

特長

  • Packaged in 20-pin TSSOP
  • -40 to +105°C temperature range
  • Compliant to AEC Q100
  • Operating voltage of 3.3 V
  • 5 volt tolerant input for FOT
  • Low jitter generation
  • Power-down tri-state mode
  • Advanced, low-power CMOS process

製品比較

アプリケーション

ドキュメント

設計・開発

モデル