Renesas' multiplexing amplifiers feature high slew rate and excellent bandwidth for video switching applications such as set-top boxes, broadcast video equipment and HDTV/DTV analog inputs.
Renesas' multiplexing amplifiers feature high slew rate and excellent bandwidth for video switching applications such as set-top boxes, broadcast video equipment and HDTV/DTV analog inputs.
Configuration | Bandwidth (MHz) | Slew Rate (V/µs) | IS (mA) | Gain Min | IOUT (A) | Diff Gain (%) | Diff Phase (°) | Lead Count (#) | Pkg. Type | |
---|---|---|---|---|---|---|---|---|---|---|
500MHz Triple, Multiplexing Amplifier | Triple 2 to 1 | 500 | 870 | 30 | 1 | 0.135 | 0.02 | 0.02 | 24 | QSOP |
500MHz Triple, Multiplexing Amplifier | Triple 4 to 1 | 500 | 870 | 46 | 1 | 0.135 | 0.02 | 0.02 | 32 | QFN |
400MHz Multiplexing Amplifier | 2 to 1 | 420 | 966 | 11 | 1 | 0.13 | 0.01 | 0.02 | 10 | MSOP |
500MHz Triple 4:1 Gain-of-2, Multiplexing Amplifier | Triple 4 to 1 | 500 | 1600 | 44 | 1.94 | 0.135 | 0.008 | 0.01 | 32 | QFN |