The LDS6120 PureTouch® capacitive touch sensor IC is a highly integrated solution that includes an integrated keypad LED driver with integrated visual effects. The device contains 20 capacitive sensor input pins, 10 of which may also be optionally configured for use as keypad LED drivers, with the other 10 optionally configurable as Direct Communication Mode (DCM) outputs to emulate mechanical button operation.
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
VFQFPN | 40 | I | Yes | Reel | ||
SSOP | 48 | I | Yes | Reel |