DAC1405D650
IDT's DAC1405D650 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
The DAC1405D650HW is a high-speed 14-bit dual channel digital-to-analog converter (DAC) with selectable x4 to x8 interpolating filters.
IDT's DAC1405D650 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
TQFP | 100 | I | Yes | Tray | ||
TQFP | 100 | I | Yes | Reel |