画像
ルネサスマイコン評価のためのユーザフレンドリーな開発環境をご提供します。
製品番号 | タイトル | 分類 | 会社名 |
---|---|---|---|
F1956EVBI | Evaluation Board for F1956 7-bit Digital Step Attenuator | Evaluation | Renesas |
F1958EVB | Evaluation Board for F1958 7-bit Digital Step Attenuator | Evaluation | Renesas |
F1975EVBI | Evaluation Board for F1975, 6-bit, 75Ω, Digital Step Attenuator | Evaluation | Renesas |
F1977EVBI | Evaluation Board for F1977, 7-bit, 75Ω, Digital Step Attenuator | Evaluation | Renesas |
F1978EVBI | Evaluation Board for F1978, 6-bit, 75 Ohm, Digital Step Attenuator | Evaluation | Renesas |
F2250EVBI | Evaluation Board for F2250 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2255EVBI | Evaluation Board for F2255 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2258EVBI | Evaluation Board for F2258 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2270EVBI | Evaluation Board for F2270, 75 Ohm, Voltage Variable RF Attenuator | Evaluation | Renesas |
F2913EVBI | Evaluation Board for F2913 High Isolation SPDT Absorptive Switch | Evaluation | Renesas |
F2923EVBI | Evaluation Board for F2923 SP2T with Constant Impedance, K|z| | Evaluation | Renesas |
F2972EVBI | Evaluation Board for F2972 High Linearity Broadband SP2T RF Switch | Evaluation | Renesas |
F2976EVBI | Evaluation Board for F2976 High Linearity Broadband SP2T RF Switch | Evaluation | Renesas |
F6921EVB | Evaluation Board for F6921 | Evaluation | Renesas |
F6922EVB | Evaluation Board for F6922 | Evaluation | Renesas |
F6923EVB | Evaluation Board for F6923 | Evaluation | Renesas |
F2950EVBI | Evaluation Board for High Linearity Broadband SP2T WiFi 100MHz to 8GHz RF Switch | Evaluation | Renesas |
F2912EVBI | Evaluation Board for High Reliability SP2T RF Switch F2912 | Evaluation | Renesas |
F2914EVBI | Evaluation Board for High Reliability SP4T Absorptive RF Switch | Evaluation | Renesas |
F2915EVBI | Evaluation Board for High Reliability SP5T Absorptive RF Switch | Evaluation | Renesas |
F2970EVBI | Evaluation Board for High Reliability SPDT Absorptive RF Switch | Evaluation | Renesas |
F2932EVBI | Evaluation Board for High Reliability SPDT Absorptive RF Switch | Evaluation | Renesas |
F2933EVBI | Evaluation Board for High Reliability SPDT Absorptive RF Switch | Evaluation | Renesas |
F2911EVBI | Evaluation Board for High Reliability SPST Absorptive RF Switch | Evaluation | Renesas |
F2910EVBI | Evaluation Board for High Reliability SPST Absorptive RF Switch with Kz | Evaluation | Renesas |
ISL73007SEHEVAL1Z | Evaluation Board for ISL73007SEH (12VIN to 3.3V output) | Evaluation | Renesas |
ISL73007SEHEV2Z | Evaluation Board for ISL73007SEH (12VIN to 3.3V-1.2V output) | Evaluation | Renesas |
ISL73007SEHEV3Z | Evaluation Board for ISL73007SEH (12VIN to 5V output) | Evaluation | Renesas |
P9235A-RB-EVK | Evaluation Board for P9235A-RB | Evaluation | Renesas |
P9243-GB-EVK | Evaluation Board for P9243-GB | Evaluation | Renesas |
ISL28107MSOPEVAL1Z | Evaluation Board for Precision Single Low Noise Op Amps in MSOP-8 Packages | Evaluation | Renesas |
ISL28117MSOPEVAL1Z | Evaluation Board for Precision Single Low Noise Op Amps in MSOP-8 Packages | Evaluation | Renesas |
ISL28127MSOPEVAL1Z | Evaluation Board for Precision Single Low Noise Op Amps in MSOP-8 Packages | Evaluation | Renesas |
ISL28127SOICEVAL1Z | Evaluation Board for Precision Single Low Noise Op Amps in SOIC-8 Packages | Evaluation | Renesas |
SAP5KIT | Evaluation Board for SAP5 | Evaluation | Renesas |
EVK9FGL0841 | Evaluation Board for the 100ohm 9FGL0841 PCIe Clock Generator | Evaluation | Renesas |
F0502EVB | Evaluation Board for the F0502 Integrated TRx IC | Evaluation | Renesas |
F0552EVB | Evaluation Board for the F0552 Integrated TRx IC | Evaluation | Renesas |
F0562EVB | Evaluation Board for the F0562 Integrated TRx IC | Evaluation | Renesas |
F1130EVB | Evaluation Board for the F1130 Dual Path RF to IF Mixer | Evaluation | Renesas |
F1180EVB | Evaluation Board for the F1180 Dual Path RF to IF Mixer | Evaluation | Renesas |
F1300EVBI | Evaluation Board for the F1300 Demodulator | Evaluation | Renesas |
F1325EVBI | Evaluation Board for the F1325 Demodulator | Evaluation | Renesas |
F1350EVBI | Evaluation Board for the F1350 Demodulator | Evaluation | Renesas |
F1375EVBI | Evaluation Board for the F1375 Demodulator | Evaluation | Renesas |
F1385EVBI | Evaluation Board for the F1385 Demodulator | Evaluation | Renesas |
F1431BEVB | Evaluation Board for the F1431B High Linearity RF DVGA | Evaluation | Renesas |
F1490EVB-2P0 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 2.0GHz | Evaluation | Renesas |
F1490EVB-2P5 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 2.5GHz | Evaluation | Renesas |
F1490EVB-3P6 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 3.6GHz | Evaluation | Renesas |