パッケージ | 名前 | Package Type 降順で並び替え | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_1299 | PRSS0004ZF-A | TO-3PL | 4 | Dic | Yes | |||||
pkg_1298 | PRSS0004ZF-A | TO-3PL | 4 | Dic | Yes | |||||
pkg_1300 | PRSS0004ZC-A | TO-3PL | 4 | IC | Yes | |||||
pkg_9497 | PRSS0004ZU-A | TO-3PN | 4 | Dic | Yes | |||||
pkg_6884 | PRSS0004ZH-A | TO-3PSG | 4 | Dic | Yes | |||||
pkg_11566 | PRSS0003DJ-A | TO-92 | 3 | Dic | Yes | |||||
pkg_7537 | PRSS0003DH-A | TO-92 | 3 | Dic | Yes | |||||
pkg_7538 | PRSS0002AA-A | TO-92 | 2 | Dic | Yes | 5.50mm | 5.20mm | |||
pkg_1132 | PRSS0003DC-A | TO-92 Mod | 3 | IC | Yes | 4.80mm | 3.80mm | 10.30mm | ||
pkg_6723 | PRSS0003DC-A | TO-92 Mod | 3 | Dic | Yes | 4.80mm | 3.80mm | 10.30mm | ||
pkg_1131 | PRSS0003DC-A | TO-92 Mod | 3 | IC | Yes | 4.80mm | 3.80mm | 10.30mm | ||
pkg_6890 | PRSS0003DC-A | TO-92 Mod | 3 | Dic | Yes | 4.80mm | 3.80mm | 10.30mm | ||
pkg_6881 | PRSS0003DA-A | TO-92(1) | 3 | Dic | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_1130 | PRSS0003DA-A | TO-92(1) | 3 | IC | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_1129 | PRSS0003DA-A | TO-92(1) | 3 | IC | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_6885 | PRSS0003DB-A | TO-92(1) | 3 | Dic | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_8790 | PRSS0003DA-A | TO-92(1) | 3 | Dic | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_6886 | PRSS0003DB-C | TO-92(2) | 3 | Dic | Yes | |||||
pkg_6887 | PRSS0003DA-C | TO-92(2) | 3 | Dic | Yes | |||||
pkg_6721 | PRSS0003DA-C | TO-92(2) | 3 | Dic | Yes | |||||
pkg_6722 | PRSS0003DE-A | TO-92(3) | 3 | Dic | Yes | |||||
pkg_6888 | PRSS0003DE-A | TO-92(3) | 3 | Dic | Yes | |||||
pkg_8823 | PRSS0003EA-A | TO-92* | 3 | Dic | Yes | |||||
pkg_6882 | PRSS0003DF-A | TO-92L | 3 | Dic | Yes | 10.40mm | ||||
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
LOU | L22.4X4A | TQFN | 22 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.50mm | |
L1H | L48.6X6 | TQFN | 48 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm | |
LMM | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LOT | L32.4X4G | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
LZU | L28.4X4A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 4.00mm | 4.00mm | 0.03mm | 0.02mm |
L2G | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LMS | L48.7X7D | TQFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.75mm | 0.00mm |
LMW | L28.4X4 | TQFN | 28 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm | |
LBK | L12.3X3Z | TQFN | 12 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LRC | L28.5X5B | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
L3J | L16.3X3D | TQFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
LES | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LHV | L28.5X5B | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LKH | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LTB | L68.8X8 | TQFN | 68 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.00mm |
L2S | L12.3X3A | TQFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
LH2 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
LBZ | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LFC | L16.3X3A | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.80mm | 0.50mm |
LTH | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LVJ | L20.3X4A | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.75mm | 0.50mm |
LXR | L32.5X5G | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LAX | L28.5X5B | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LMK | L56.8X8D | TQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.50mm |
L1E | L40.5X5 | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |