パッケージ | 名前 | Package Type 降順で並び替え | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8019 | PVLG0036KA-A | VFLGA | 36 | IC | Yes | 4.00mm | 4.00mm | 0.98mm | ||
pkg_8024 | PVLG0064KB-A | VFLGA | 64 | IC | Yes | 5.00mm | 5.00mm | 0.91mm | ||
NTG20 | VFQFPN | 20 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.40mm | |
LIQ | L60.7X7A | VFQFPN | 60 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.85mm | 0.40mm |
LXX | L24.4X4C | VFQFPN | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm |
NDG56 | VFQFPN | 56 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.00mm | 0.40mm | |
NGG16 | VFQFPN | 16 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 1.50mm | 0.50mm | |
NBT16 | VFQFPN | 16 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.65mm | |
NCG32 | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm | |
NLG20 | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.00mm | 0.50mm | |
NBG16 | VFQFPN | 16 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.65mm | |
NCG40 | VFQFPN | 40 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.50mm | |
LYK | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
NLG48 | VFQFPN | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.90mm | 0.50mm | |
NTG40 | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
NXG36 | VFQFPN | 36 | G | PLASTIC | Yes | 8.00mm | 5.00mm | 0.90mm | 0.50mm | |
LAE | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
LWM | L68.8X8C | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.00mm | 0.40mm |
NLG72 | VFQFPN | 72 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.00mm | 0.50mm | |
LGG | L22.4X4 | VFQFPN | 22 | G | PLASTIC | Yes | 0.16mm | 0.16mm | 0.04mm | 0.02mm |
NBG20 | VFQFPN | 20 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.65mm | |
NQG28 | VFQFPN | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.40mm | |
NLG10 | VFQFPN | 10 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 1.00mm | 0.40mm | |
NCV20 | VFQFPN | 20 | G | PLASTIC | Yes | 3.50mm | 3.50mm | 0.85mm | 0.50mm | |
NBG48 | VFQFPN | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.80mm | 0.50mm | |
NTG32 | VFQFPN | 32 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.50mm | |
NDG40 | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
NLG100 | VFQFPN | 100 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 0.90mm | 0.40mm | |
NKG28 | VFQFPN | 28 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.70mm | |
NJG88 | VFQFPN | 88 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 0.90mm | 0.50mm | |
NQQ100 | VFQFPN | 100 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.55mm | 0.50mm | |
NLG32 | VFQFPN | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
NVG12 | VFQFPN | 12 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.55mm | 0.40mm | |
NXG28 | VFQFPN | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.50mm | 0.40mm | |
NLG64 | VFQFPN | 64 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.90mm | 0.50mm | |
QV0020AA | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
LWP | L48.6X6B | VFQFPN | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.40mm |
NPG20 | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.00mm | 0.50mm | |
NLG36 | VFQFPN | 36 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
NBG32 | VFQFPN | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
NRG16 | VFQFPN | 16 | G | PLASTIC | Yes | 4.50mm | 3.50mm | 0.95mm | 0.50mm | |
LIE | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
NVG10 | VFQFPN | 10 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.55mm | 0.40mm | |
NDG20 | VFQFPN | 20 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm, 1.00mm | 0.40mm | |
NTG48 | VFQFPN | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.40mm | |
NDG68 | VFQFPN | 68 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.40mm | |
NLG24 | VFQFPN | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
NLG44 | VFQFPN | 44 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.90mm | 0.50mm | |
NHG100 | VFQFPN | 100 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.85mm | 0.50mm | |
NTG5 | VFQFPN | 5 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.10mm |