ルネサスマイコン評価のためのユーザフレンドリーな開発環境をご提供します。

  • Starter Kits
    ルネサスマイコン評価のためのユーザフレンドリーな導入・評価プラットフォームを提供します。 付属のエミュレータおよび統合開発環境、サンプルプログラムを使用して、 キット購入後すぐにコーディングやデバッグ、ソリューションの評価を始めることができます。
  • Evaluation Kits
    製品パフォーマンス評価や特定の機能の初期評価用途に最適な評価キットを提供しています。
  • Development Kits
    ソフトウェアおよびツールを使用して低消費電力アプリケーションを評価できます。
  • Demonstration Kits
    ルネサス製品の評価および、デモンストレーションを行うことができます。強力なデバッグおよびデモンストレーションプラットフォームを提供しています。
  • Reference Kits
    デバイス/アプリケーションの特定の機能の評価を行うことができます。

ボード&キット一覧

製品番号 タイトル 分類 会社名
ISL28127SOICEVAL1Z Evaluation Board for Precision Single Low Noise Op Amps in SOIC-8 Packages Evaluation Renesas
SAP5KIT Evaluation Board for SAP5 Evaluation Renesas
EVK9FGL0841 Evaluation Board for the 100ohm 9FGL0841 PCIe Clock Generator Evaluation Renesas
F0502EVB Evaluation Board for the F0502 Integrated TRx IC Evaluation Renesas
F0552EVB Evaluation Board for the F0552 Integrated TRx IC Evaluation Renesas
F0562EVB Evaluation Board for the F0562 Integrated TRx IC Evaluation Renesas
F1130EVB Evaluation Board for the F1130 Dual Path RF to IF Mixer Evaluation Renesas
F1180EVB Evaluation Board for the F1180 Dual Path RF to IF Mixer Evaluation Renesas
F1300EVBI Evaluation Board for the F1300 Demodulator Evaluation Renesas
F1325EVBI Evaluation Board for the F1325 Demodulator Evaluation Renesas
F1350EVBI Evaluation Board for the F1350 Demodulator Evaluation Renesas
F1375EVBI Evaluation Board for the F1375 Demodulator Evaluation Renesas
F1385EVBI Evaluation Board for the F1385 Demodulator Evaluation Renesas
F1431BEVB Evaluation Board for the F1431B High Linearity RF DVGA Evaluation Renesas
F1490EVB-2P0 Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 2.0GHz Evaluation Renesas
F1490EVB-2P5 Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 2.5GHz Evaluation Renesas
F1490EVB-3P6 Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 3.6GHz Evaluation Renesas
F1490EVB-4P0 Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 4.0GHz Evaluation Renesas
F1490EVB-4P7 Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 4.7GHz Evaluation Renesas
F1490EVB-6P0 Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 6.0GHz Evaluation Renesas
F159VEVB Evaluation Board for the F159V Integrated TRx IC Evaluation Renesas
F2251EVB Evaluation Board for the F2251 Voltage Variable RF Attenuator Evaluation Renesas
F2934EVB Evaluation board for the F2934 High Reliability SP2T RF Switch Evaluation Renesas
F2955EVB Evaluation board for the F2955 High Reliability SP5T RF Switch Evaluation Renesas
F2990EVB Evaluation board for the F2990 High Power SP8T RF Switch Evaluation Renesas
ISL70040SEHEV5Z Evaluation Board for the ISL70040SEH and ISL70020SEH (40V GaN FET) Evaluation Renesas
ISL70040SEHEV2Z Evaluation Board for the ISL70040SEH and ISL70023SEH (100V GaN FET) Evaluation Renesas
ISL70040SEHEV3Z Evaluation Board for the ISL70040SEH and ISL70024SEH (200V GaN FET) Evaluation Renesas
XF-EVK Evaluation Board for XF Family Quartz-based PLL Oscillators Evaluation Renesas
XP-EVK Evaluation Board for XP Family Quartz-based PLL Oscillators Evaluation Renesas
RZ/Five-EVKIT Evaluation Board Kit for RZ/Five MPU Evaluation Renesas
RZ/G2L-EVKIT Evaluation Board Kit for RZ/G2L MPU Evaluation Renesas
RZ/G2LC-EVKIT Evaluation Board Kit for RZ/G2LC MPU Evaluation Renesas
RZ/G2UL-EVKIT Evaluation Board Kit for RZ/G2UL MPU Evaluation Renesas
RZ/G3S-EVKIT Evaluation Board Kit for RZ/G3S MPU Evaluation Renesas
EVK9ZXL1951D Evaluation Kit for 19-Output DB1900Z for PCIe Gen1-4 and QPI/UPI Evaluation Renesas
8A34001-EVK Evaluation Kit for 8A34001 ClockMatrix Evaluation Renesas
8A34003-EVK Evaluation Kit for 8A34003 ClockMatrix Evaluation Renesas
8A34005-EVK Evaluation Kit for 8A34005 ClockMatrix Evaluation Renesas
8A34043-EVK Evaluation Kit for 8A34043 ClockMatrix Evaluation Renesas
8A34044-EVK Evaluation Kit for 8A34044 ClockMatrix Evaluation Renesas
EVK-8T49N1012 Evaluation Kit for 8T49N1012 Evaluation Renesas
8T49N240-EVK Evaluation Kit for 8T49N240 Evaluation Renesas
8T49N241-EVK Evaluation Kit for 8T49N241 Evaluation Renesas
8T49N242-EVK Evaluation Kit for 8T49N242 Evaluation Renesas
EVK-UFT285-6-7 Evaluation Kit for 8T49N285, 8T49N286, 8T49N287 Evaluation Renesas
EVK-8V49NS0412 Evaluation Kit for 8V49NS0412 Evaluation Renesas
EVK-8V97051 Evaluation Kit for 8V97051 Evaluation Renesas
EVK-8V97051A Evaluation Kit for 8V97051A Evaluation Renesas
8V97051L-EVK Evaluation Kit for 8V97051L Evaluation Renesas