パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ 降順で並び替え | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7743 | PRBG0396CA-A | BGA | 396 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
pkg_7801 | PRBG0352DE-A | HBGA | 352 | IC | Yes | 35.00mm | 35.00mm | 1.80mm | ||
pkg_7753 | PRBG0480DA-A | BGA | 480 | IC | Yes | 35.00mm | 35.00mm | 2.53mm | ||
BGG313 | PBGA | 313 | G | PLASTIC | Yes | 35.00mm | 35.00mm | 2.30mm | 1.27mm | |
pkg_7744 | PRBG0396CB-A | BGA | 396 | IC | Yes | 35.00mm | 35.00mm | 2.78mm | ||
pkg_7802 | PRBG0352DF-A | HBGA | 352 | IC | Yes | 35.00mm | 35.00mm | 2.05mm | ||
AG352 | TEPBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
pkg_7793 | PRBG0352DD-B | BGA | 352 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
pkg_953 | PRBG0352DA-A | BGA | 352 | IC | Yes | 35.00mm | 35.00mm | 2.70mm | ||
pkg_7794 | PRBG0388DE-A | BGA | 388 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
pkg_6843 | PRBG0681FA-A | BGA | 681 | IC | Yes | 35.00mm | 35.00mm | 2.60mm | ||
pkg_7699 | PRBG1153FA-A | HBGA | 1153 | IC | Yes | 35.00mm | 35.00mm | 3.26mm | ||
pkg_7766 | PRBG0588DA-A | BGA | 588 | IC | Yes | 35.00mm | 35.00mm | 2.53mm | ||
pkg_2505 | PRBG1155FA-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 3.35mm | ||
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
pkg_7776 | PRBG0641FA-C | BGA | 641 | IC | Yes | 35.00mm | 35.00mm | 2.53mm | ||
EPM | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EML | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EWT | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EQS | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EQC | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EQU | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EPB | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EQV | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EQW | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EPD | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
H6T | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
EKP | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EQX | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
HXH | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
EKT | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EWN | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
DKP | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
EKW | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EWP | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
HVZ | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
EWQ | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
H1T | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
EWR | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EPL | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EWS | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_661 | PRDP0028AB-A | DIP | 28 | IC | Yes | 35.60mm | 13.40mm | 5.70mm | ||
pkg_14 | PRDP0028AB-A | DIP | 28 | IC | Yes | 35.60mm | 13.40mm | 5.70mm | ||
pkg_10217 | PRDP0028AB-A | DIP | 28 | IC | Yes | 35.60mm | 13.40mm | 5.70mm | ||
pkg_7667 | PRQP0272KA-A | FQFP | 272 | IC | Yes | 36.00mm | 36.00mm | 3.80mm | ||
pkg_7668 | PRQP0272KA-B | HFQFP | 272 | IC | Yes | 36.00mm | 36.00mm | 3.80mm | ||
PD28 | PDIP | 28 | 240 | PLASTIC | No | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
PDG28 | PDIP | 28 | G | PLASTIC | Yes | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
pkg_428 | PRDP0042BA-A | SDIP | 42 | IC | Yes | 36.72mm | 13.00mm | 5.50mm | ||
FKR | F28.6 | CERDIP | 28 | HERMETIC | HERMETIC | Yes | 36.83mm | 13.21mm | 0.00mm | 2.54mm |