パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
KCK | K14.C | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.73mm | 6.48mm | 2.34mm | 1.27mm |
KCL | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
KCM | K16.A | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 0.00mm | 1.27mm |
KCN | K2.A | CFP | 2 | HERMETIC | HERMETIC | Yes | 2.24mm | 5.84mm | 0.00mm | 1.27mm |
KCP | K10.A | CFP | 10 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
KCR | K8.A | CFP | 8 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
KCS | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
KCT | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 2.29mm | 1.27mm |
KCU | K18.B | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.18mm | 8.38mm | 0.00mm | 1.27mm |
KCW | K4.A | CFP | 4 | HERMETIC | HERMETIC | Yes | 4.19mm | 6.48mm | 0.00mm | 2.54mm |
KCY | K14.C | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.73mm | 6.48mm | 2.29mm | 1.27mm |
KCZ | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.73mm | 6.48mm | 2.34mm | 1.27mm |
KDA | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
KDB | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
KDC | K28.A | CFP | 28 | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm | |
KDD | K14.C | CFP | 14 | HERMETIC | Yes | 9.73mm | 6.48mm | 2.29mm | 1.27mm | |
KDE | K24.A | CFP | 24 | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm | |
KDF | K10.B | CFP | 10 | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm | |
KDG | K10.B | CFP | 10 | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm | |
KDH | K24.A | CFP | 24 | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm | |
KDJ | K24.B | CFP | 24 | HERMETIC | Yes | 15.11mm | 12.70mm | 2.34mm | 1.27mm | |
KDK | K10.B | CFP | 10 | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm | |
KDM | K24.E | CFP | 24 | HERMETIC | Yes | 15.11mm | 12.70mm | 2.34mm | 1.27mm | |
KKB | K18.D | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm |
KKC | K18.E | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm |
KKD | K18.F | CFP | 18 | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm | |
KKH | K18.F | CFP | 18 | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm | |
KNB | K36.A | NA | 36 | HERMETIC | Yes | 16.00mm | 16.00mm | |||
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
L1A | L24.4X5F | QFN | 24 | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm | |
L1B | L40.5X5D | VFQFPN | 40 | G | PLASTIC | Yes | 0.20mm | 0.20mm | 0.03mm | 0.02mm |
L1C | L24.4X5F | QFN | 24 | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm | |
L1D | L12.3X3A | TQFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L1E | L40.5X5 | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
L1F | L24.4X4C | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
L1G | L32.4X4A | QFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 9.00mm | 0.40mm | |
L1H | L48.6X6 | TQFN | 48 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm | |
L1J | L48.6X6B | QFN | 48 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
L1K | L10.3X3 | DFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
L1L | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
L1M | L68.7X7 | QFN | 68 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm | |
L1N | L10.2.5X2.5 | DFN | 10 | PLASTIC | Yes | 2.50mm | 2.50mm | 0.85mm | 0.50mm | |
L1O | L68.7X7 | QFN | 68 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm | |
L1P | L40.6X6 | QFN | 40 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm | |
L1Q | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
L1R | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
L1S | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L1T | L24.4X4D | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
L1U | L28.4X5A | QFN | 28 | PLASTIC | Yes | 5.00mm | 3.99mm | 0.90mm | 0.50mm | |
L1V | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |