ルネサス製品やサポートサービスを提供する、ルネサスが認定したデザインコンサルタント、プログラミングハウス、パートナー製開発ツール、およびメーカーを検索します。
Daito Building, 3
Chiyoda-ku,, Tokyo, 101-0022
Japan
111 S. Tejon St.
Colorado Springs, Colorado 80903
United States
• Graphics editor for building complete HMIs • Seamless integration of 2D and 3D graphics • Simple workflow from graphic concepts to hardware • Powerful collaboration between designers and developers
• Get artists' graphics on embedded system targets • Turn Altia Design screens into deployable ANSI C code • Broad support of Renesas R-Car D/E/M/H processors • High performance, low-footprint graphics code
• Expertise at all phases of HMI development lifecycle • Testing for Windows-based systems and embedded targets • Experts in functional safety for mission-critical systems • Services OEMs and Tier 1s on global HMI programs
Building B, Cloud Security City, No. 19 Ningshuang Road,
Nanjing, Jiangsu 210012
China
ArcherMind e-cockpit solution combines infotainment system, digital dashboard solution and advanced driver assistance system, committed to improving the next generation of intelligent cockpit user experience.
ArcherMind Technology automotive infotainment solution perfectly supports Renesas chip, including the basic functions of 2D/3D map display, voice guidance, hybrid position, etc
ArcherMind technology digital cluster solutions based on QNX system, it supports Qt, KANZI, DASH graphics engine and design tools, completely adaptable for Renesas R-CAR chip platform
53 Rue Raspail
Levallois-Perret, Hauts-de-Seine 92300
France
・Modular, scalable and embedded software solution ・Improves in-vehicle audio quality ・Enhances user experience for all types of head unit systems using the existing built in speakers ・Provides a lifted high-fidelity sound and tailor-made Ambiences
・Complementary software to ADAS and audio HMI systems ・Dynamic 3D sound alert positioning and motion effect ・Optimizes the driver's perception, awareness and feelings ・Uses the existing door speakers - No hardware modification ・Specifically tuned for each vehicle ・Improved safety
・Software + Hardware solution package allowing car OEMs to make in-vehicle tunings independently ・ARKAMYS training and certification programs ・Tuning process standardization ・Productivity, time & resources optimization ・Real-time DSP control ・Acoustic measurements
9th floor, Taiyoseimeishinagawa building
Minato-ku, Tokyo 108-0075
Japan
•AUTOSAR Adaptive Platform environment optimized for RTOS •Provides an optimized AP stack to maximize autonomous driving ECU performance
•We provide AUBIST AP Tools as an integrated development environment and package tools taking into account uses suited to the development scenario •AUBIST AP Tools enable visual analysis/verification of increasingly complex Adaptive Platform systems
Im Gewerbepark B29, Hauptsitz Regensburg 93059
Germany
1-CHOME CENTER BUILDING 14th
Waterloo, Ontario N2K 0A2
Canada
• Ability to process an array of sensor data in real-time - cameras, Lidar, radar, and high-precision GPS / IMU • Integrated platform with vision processing, sensor data acquisition and distributed processing mechanisms • Certified RTOS saves time, cost and reduces project risk
• Type 1 Hypervisor • Safety certification pedigree • Virtual CPU model • Pin to cores or share cores based on priority • Adaptive partitioning.
Leveraging the power of the QNX Neutrino® Realtime OS, QNX AMP uses a low-latency audio architecture that offers real-time, high-performance signal processing on application processors
Japan
Mannheimer Str. 17, Pforzheim D-75179
Germany
2570 N. First Street, Suite 200
San Jose, California 95131
United States
GPU version (R-Car H3 / M3) • 4x 2MP @ 30fps input • 4k @ 60fps output • Cogent color harmonization • Dynamic 3D bowl, dynamic blend zones • Transparent car (Historical view) • Detection features IMR version (R-Car V3H / V3M) • 4x 2MP 30fps input
• Parking Slot Detection • Cross-Traffic Alert • Moving Object Detection • Object Detection • Pedestrian Detection • Dirt and Blockage Detection • Curb Detection • Trailer Assist • On-line Calibration
ISP Pipeline • Raw data correction • Lens correction • Noise reduction • Demosaic • Exposure control • White balance • Color correction • Color space conversion: RGB or YUV output PC Tuning Tools • Real-time Tuning • Off-line Tuning
Cowley Rd
Cambridge, CB4 0DS
United Kingdom
sumitomo fudosan aoyama toori Bldg,9F
Shibuya-ku, Tokyo 150-0002
Japan
・One-stop solution for automotive audio tasks (design, adjustment, integration, output tuning). ・This middleware that contributes to the reduction of man-hours by separating the integration work and the tuning work. ・Sound control middleware using advanced signal processing
・This middleware that enables clear audio output only with a microcontroller without a voice IC. ・Circuits other than microcontroller can also be digitally processed, and parts cost can be reduced. ・In addition to regular speakers, this middleware can work with a piezoelectric
・This digital acoustic correction technology is used for devices with muffled sounds or with unclear sound localization. ・By adjusting impulse responses and frequency characteristics, the technology can improve your sound clarity and sound localization.
Ark Hills Sengokuyama Mori Tower 35F
Minato-ku, Tokyo 106-0032
Japan
Service to support long-term use of Linux and products for IoT • Long-term IoT Linux(Committed 10 years of patching) • Trust service that secures this property • Enhancement of compliance tools
Shinjuku MIDWEST Bldg.
Shibuya-ku, Tokyo 151-0053
Japan
- Powerful multicore debug function (support AMP/SMP) - Comfortable Linux debug environment (kernel patch not required) - Support hot plug (JTAG can be attached/detached without turning off the target power) - Support multi-OS and multi-platform - Flash downloading
- No monitor software is required, just connect to a debug I/F (JTAG, etc.). You can monitor and adjust the internal variables of the control algorithm in real time. (Minimum 5us/channel) - Synchronous measurement is possible between all measurement modules.
Development for Car media/Cockpit System, ECU/Sensing System, MaaS/IoT system etc. - SoC/ECU OS Platform (Linux, QNX, Windows, AUTOSAR) - Device driver - Application/Library - Cloud system
Osaki New City No.1 Bldg
Shinagawa-ku, Tokyo 141-0032
Germany
Develop your electronic control unit (ECU) with our scalable basic software, operating systems, and tailor-made tool environment based on Classic AUTOSAR. EB is AUTOSAR premium member right from the start.
Develop your high performance controller (HPC) with our rich development tool on top of EB’s scalable software performance platform that supports various operating systems, virtualization, and Adaptive AUTOSAR middleware. Your entry into the automotive world of high performance c
Vehicle software systems are becoming increasingly complex. An ever-growing number of on-board systems and sensors must communicate with one another and with external sites. That requires the constitution of security mechanisms to protect systems from any damage that might result
No. 10/1, 4th Street,
Chinnachokkikulam,, Madurai 625002
India
Embien has been working with Renesas devices for 10+ years helping OEM's and Tier 1s create products for Industrial and Automotive segments
Franklinstrasse 56
Frankfurt Am Main, Land Hessen 60486
United States
“Kubernetes " for vehicles. Open source microservices deployment and orchestration platform. Enabler of standard software development language, tools, and processes. Vehicle Edge approach.
Mixed safety Android Automotive low-effort integration solution based on virtualization with Xen
Secure virtualization solutions based on safety compliant industry leading open source Xen hypervisor
HarmonyTower 24F
Nakano-ku, Tokyo 164-8721
Japan
・Supports scalability from microcontroller and single-core to heterogeneous multi/many-core architectures ・High throughput while meeting real-time requirements ・Secure/non-secure applications are completely isolated ・Major platforms such as ROS and AUTOSAR are readily available
Profile fully compliant with POSIX specifications for complete support of multi-processes/multi-threads, loadable processes, and shared libraries compliant with POSIX 1003.13 PSE 53. This configuration is also the basis for support for AUTOSAR Adaptive Platform and ROS/ROS2.
・Co-existence of real-timeness and feature-rich functionalities ・Leverage eMCOS's advanced scheduling capabilities ・Easy to customize General-Purpose OS boot ・Easy porting of drivers ・Robustness against malfunctions and malicious software
899 Kifer Road
Sunnyvale, CA 94086
United States
Maintaining features of stateful firewalls such as packet filtering, VPN support, network monitoring, and IP mapping features, NGFWs also possess deeper inspection capabilities that give them a superior ability to identify attacks, malware, and other threats.
1741 Technology Drive, Suite 400
San Jose, California 95110
United States
• Expertise with all levels - from SoC bring-up to applications development and end customer support for Android-based automotive solutions (IVI, RSE, IC, etc.) • Android bring-up and integration on custom hardware based on R-Car Gen2/Gen3 Platform. Android BSP modification
• Supporting full software development life cycle from requirements gathering to post production maintenance and support • Deep expertise at all levels of BSP development (bootloader, OS kernel, distros, SDK and libraries, applications etc.).
GlobalLogic's proprietary platform enables solution providers to quickly and cost-effectively develop powerful IVI systems. Using hypervisor based solutions helps end vendors and Tiers 1 to significantly reduce costs of BOM and still providing flawless user experience.
30 W Sola St
Santa Barbara, California 93101
United States
The INTEGRITY® RTOS is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance.
The INTEGRITY Multivisor™ secure virtualization extension safely runs guest operating systems such as Linux and Android alongside real-time critical applications
Green Hills Software can assist customers of its products architect and implement ISO 26262 ASIL-certified solutions all the way up to ASIL-D.
The combination of Hailo-8™ AI processors, designed for efficient Neural Network (NN) acceleration, with the powerful Renesas R-Car V3H & R-Car V4H systems-on-chip (SoCs), powers robust, scalable, efficient, and cost-effective ADAS solutions for zonal and centralized vehicle.
6-1, Akihabara
Taito-ku, Tokyo 3191221
Japan
Image recognition system in R-CarV3H / V3M ・evaluation ・development ・support
R-Car Gen3 + INTEGRITY SI support - Platform construction - Custom BSP development
ABAS Tachikawa Takamatsu Ekimae Building 4F 7-1,
Tachikawa-shi, Tokyo 190-0014
Japan
• Provide the rapid prototyping environment. • Compose a camera picture and actual view image validation on a PC before implement to production board is possible.
• Composition by the cooperation with the Customers HMI tool is possible. • View composition in connection with HMI tool. • Examine HMI realization method to Customer environment.
Neumühle 24-26
Erlangen, Freistaat Bayern 91056
Germany
Simulate & optimize your architecture variants before you implement: • model-based simulation of timing / performance • multi-core, multi-CPU, many-core, IP cores
Understand the timing & performance of your system: - visualization of dynamic behavior / timing / performance - comprehensive set of visualization types incl Event Chains
19 rue Diderot, Issy les Moulineaux
Hauts-de-Seine, Île-de-France 92130
France
RTMaps, Real-Time Multisensor applications - a component-based middleware for developing and testing ADAS and AD software
1st. Hamachshev street, POB 8190
Netanya, Central District 4250711
Israel
In-cabin Driver Monitoring • Drowsiness/Distraction • Face detection • Body pose • Gestures • Eye tracking • Gaze estimation • Driver ID/Age/Gender • Hands off wheel • Emotions
Full Cabin Monitoring • Body count • Positions in cabin • Seat belts • Driver ID/Age/Gender • Body pose • Cabin readiness • Objects • Vandalism/Violence • Left behind kids
CoDriver is an innovative camera-based driver monitoring software solution from Jungo, for the ADAS (Advanced Driver Assistant Systems) market. Based on state-of-the-art deep learning, machine learning and computer vision algorithms, CoDriver provides the car with a complete,
2-5-1, Kasama
Yokohama, Kanagawa 247-8585
Japan
・Storage memory products (e-MMC, UFS, SD card, SSD) ・Simulation models ・Device lifetime estimation (Access pattern analysis) ・Memory interface evaluation (SI/PI)
Plot Number-17,
Hinjawadi,, Pune 411057
India
2-14-4 R Bldg. Shinbashi
Minato-ku, Tokyo 105-0004
Japan
Easily measure the bus traffic via JTAG connection without changing the OS. -Measurement of R / W transfer amount for each main IPs. -Measurement resolution is in units of 20 ms. -Support Linux, Integrity and QNX . -Graphical representation of measurements in real time.
Analyze the bus load and overhead of the host OS, guest OS when using hypervisor. Filtering by -VMID -context ID -Secure / non-secure filtering etc. Execution level RTOS/Linux related analysis -Thread /process profile -Context profile Supported hypervisor Xe
PARTNER-Jet2 All R-Car Gen3 adaptation. -Multi-Core Debugging AMP & SMP -Hyper Flash & QSPI Flash Programming -Boot loader/Linux kernel/usr application debug -Long time trace 8 GB trace buffer and/or streaming trace to PC storage. -Program Trace ETM/HSSTP(5Gbps/4lanes) &
Digital Cockpit for Next Generation Autonomous Vehicles and advanced Passenger Experience -Single ECU for consolidation of IVI, Cluster, HUD , Connectivity functions with integration of V2X, ADAS & EV -Solution Linux and Android -Hyerwisor based implementation
Multi camera Surround View Monitoring system for Vehicles detects objects -Identifies objects in close proximity range of the vehicle warns or does auto-brake control signaling to avoid accidents with the objects -Displays on Display panel surround view with object detection
The camera mirror system replaces conventional door mirrors with compact, external, high resolution cameras linked to in car monitors. -Give a combined view of left right & rear mrror on a single dashboard display -Provide an enhanced view of the area behind and immediately
Parc d'Affaires Energies Bât. A
Cesson-Sévigné, Ille-et-Vilaine 35510
France
Vision and video processing - Partitioning and Porting any vision algorithms onto embedded systems (CPU/DSP or Vision HW accelerators). - Adapting building blocks and algorithms to support your innovative use case - Video pipeline implementation and optimization from Camera
Performance benchmarking and Optimization - Benchmarking use cases on targeted embedded platform and provide platform selection guidelines - Runtime, latencies and Memory bandwidth optimization Power Consumption Optimization (tool offering) - Use case mapping on system model
eCube, our global hardware plus software solution which targets innovative use cases for prototype installations, “of the shelf development” product powered by Renesas V3H with peripherals (ADAS camera, display, local mass storage) and perception stack enabled
4535, boulevard Wilfrid-Hamel,
Suite 240,, Québec G1P 2J7
Canada
LeddarVision™, is a raw data sensor fusion and perception solution that delivers highly accurate 3D environmental models that enable ADAS and AD technology. The full software stack, available to automotive Tier 1-2s and OEMs supports all SAE autonomy levels
1589-1 Kitaono
Shiojiri-shi, Nagano 399-0651
Japan
We support customer product development that adopts R-Car SoC. We have the performance to support the development of Linux kernel core and various drivers.
"LINEOWarp!!®", an Amazing Quick-Start Solution for Embedded Linux and Android.
The Board Farm Cloud and Test Automation Service enables to optimize your development schedule and reduce costs.
Annenhof 17b
Lübs, Mecklenburg-Vorpommern 17379
Germany
Turnkey end-to-end solution for active safety All-in-one scalable Front Camera Module Meets regulatory standards for Euro NCAP
Ichigo Kawasaki Bldg. 5F, 1-2 Higashida-cho
Kawasaki-shi, Kanagawa 210-0005
Taiwan
Macronix All Flash information.
Macronix Automotive Product information.
Macronix Armor(Security) Flash & RWW(Read while Write) Flash Product information.
kyodo tsushin kaikan bldg.
Minato-ku, Tokyo 105-0001
Japan
Security software linked with the R-Car built-in security chip
31-11, Sakuragaoka-cho,
Shibuya-ku,, Tokyo 150-8577
Japan
Rotherstraße 20
Berlin, Brandenburg 10245
Germany
Most worldwide OEMs replace the existing solutions consisting of multiple separated ECUs by putting into production or designing vehicle architectures, where most software functions will be concentrated on fewer, very powerful, “domain controllers”. The Cockpit Controller is one such domain controller.
1-3 Flloor, PSS Plaza, New Thippasandra Main Road
Bangalore, Karnataka 560075
India
In-cabin camera-based driver monitoring Works with RGB, RGB+IR and IR only sensors CNN and non-CNN based models available to optimize processor load
Vision algorithms suite comprising of vulnerable road-user detection, vehicle detection, traffic sign recognition, and traffic light recognition along with complete R&D services for developing ADAS solutions
• BSP, device driver development on Android/Linux • System Performance optimization including fast boot, hibernation support, I/O throughput • Xen Virtualization
Otris building A-dong 4th Floor,
Samsung-dong, Seoul 06167
Korea
Pegasus helps OEMs, T1s and T2s reduce SoC HW & SW requirements by up to 75% on average, improving e ciencies in software development, implementation and management, including OTA maintenance.
Aegis enables multiple, individually secured operating systems to run off a single SoC. Protection is 'always on' and fully flexible, according to specific per-application requirements.
Tachyon reduces boot up speed of Linux-powered devices from around 15 seconds to just less than 2 seconds, delivering dramatically enhanced performance and regulatory compliance.
197 Airport Blvd
Burlingame, CA, 94010
United States
19th Floor, Twin 21 MID Tower
Osaka, Osaka 5406119
Japan
・Extracting / analyzing facial features through IR/RGB camera images ・Enable to be executed on the R-Car E2(or others) due to resource saving and compactness with high performance ・ Enable to be executed at reasonable cameras or flexible camera positions and poor light source
・Recognize the driver/passenger status(e.g. Smoking/Talking on the phone) through IR/RGB camera images and by utilizing Face rectangle information
Mita Kokusai Bldg. 15F, 1-4-28, Mita,
Minato-ku, Tokyo 108-0073
India
-Runs on Caffe Framework -Predicting possible interpretations of video stream (or a picture can also be given as input for prediction)
Taiwan
Advanced UI design and development software, proven in production vehicles since 2012. Elegant design tool for rapid prototyping and design iteration; modern UI framework and API for engineers.
139/25, Ring Road, Domlur
Bangalore, Karnataka 560071
India
Development of GStreamer v1.8.3-based Multimedia framework for local playback, trickplay, seek, live streaming, carplay and other applications on Intel IAL and Renesas R-Car H3 platforms.
To develop a Linux-based GENIVI system on Renesas R-Car H3 and Intel Apollo Lake platforms
Sweden
#308, The Venture Bldg. No.5, Jigok-ro 394 (Jigok-dong, Techno Park)
Pohang-si, Gyeongsangbuk-do 37668
Korea
SVNet is a deep learning and camera-based embedded perception software for ADAS & Autonomous Vehicles use cases. There are millions of vehicles powered by SVNet from level 2 ADAS to level 4 Autonomous Vehicles in the production pipeline in Germany and China. Available on R-CarV3H
Am Pfaffenstein 8
Klein-Winternheim, Rhineland-Palatinate 55270
Germany
-Multi-Domain Consolidation -Detection of Cyber-Attacks -Individual and Independent Restart of Partition
Present fast boot Present advantage of a hypervisor, restart Linux partition while Park Distance Control (PDC) remains active
For Automotive customers, SYSGO, Apex.AI and Renesas were showing how PikeOS and Apex.OS with Apex.Middleware can be used to detect objects in space through point clouds. Apex.AI is also providing the ROS 2 environment. It is based on the Automotive high-end SoC Renesas R-Car-H3
RN Development Centre, Technopark Campus, Kariyavattom P.O
Thiruvananthapuram, Kerala 695581
India
eCockpit solution - Infotainment, Digital Instrument Cluster and HUD. Provision partition for ADAS features with Adaptive AUTOSAR on Linux. Cloud integration for connectivity use cases. 3 Display interface 3D HMI Address key performance, safety, security and certification
11301 Corporate Blvd
Orlando, Florida 32817
United States
Industry leaders seeking HMI development software tools that will give them a true advantage over their competition rely on The DiSTI Corporation’s GL Studio®. Our software makes it possible to upscale the user experience with high-quality design
An easy-to-use HMI design tool that lets designers import designs from Sketch and Photoshop to Qt, animate them, test them live on the target hardware, and turn them into highly optimized QML code developers can use. Features included: ・Visual and advanced 2D & 3D scene editor
A complete development platform for creating applications across any kind of target: - Desktop (Windows, MacOS X, Linux) - Mobile (Android, iOS) - Embedded (Linux, VxWorks, QNX, GreenHills Integrity) - Browser (through WebAssembly)
A complete graphics toolkit to design, develop, simulate and deploy GUIs on microcontrollers. Some highlights of the toolkit are: • Focus on graphics performance with 60 fps achievable on 32-bit MCUs with gfx acc • Small RAM footprint of graphics engine of around 80kB
4F TOC Osaki Building, 1-6-1 Osaki
Shinagawa-Ku, Tokyo 141-0032
Japan
ThunderSoft has more than 900 engineers with image-related expertise, and can empower all image-related industries such as mobile phones, cameras, IoT, automobiles and aided driving, industrial quality inspection, and security.
Japan
xCarbon is a frictionless ECU intrusion detection and protection software that supports various automotive-grade platforms and is powered by VicOne’s proven industrial threat intelligence. Unlike traditional IDS solutions or firewalls, xCarbon provides precise detection
"xZETA enables automotive OEMs and Tier 1 suppliers to embrace the efficiency of vulnerability and SBOM management while developing the ECUs of connected vehicles. It uses multilayered techniques such as static and dynamic analysis to detect vulnerabilities
200 Cambridge Science Park, Cambridge CB4 0GZ
United Kingdom
Operngasse 17 - 21
Vienna, . 1040
Austria
MotionWise is a series-proven software platform for automated driving providing unique integration and real-time orchestration of applications, global scheduling logic and tools. Using MotionWise OEMs and Tier 1 suppliers can reduce their development, testing and validation
RazorMotion is a highly automated driving platform designed for application development and evaluation of advanced driver assistance systems (ADAS). It combines premium hardware with the MotionWise software framework. The design is based on several years of experience in the ADAS
Narodnog fronta 23a
Novi Sad, Vojvodina 21000
Serbia
Going from prototype: 1-2 fps to real-time performance: 30-60 fps by efficiently and configurably using available IMP-X5+ resources
CNN FW: from Caffe model to optimized forward propagation Custom Layer development: sub-millisecond execution of Fully Connected and Convolution 1x1
Going from prototype: 1-2 fps to real-time performance: 30-60 fps by efficiently and configurably using available GPU accelerator. Transparent porting to other platforms due to usage of openCL.
Westendintie 1A
Espoo, Uusimaa 02160
Finland
-Internal storage support for ADAS, cluster, EDR, dashcams, IVI, and telematics systems.
Meiho Bldg. 6F
Shinjuku-ku, Tokyo 160-0023
Japan
Ubiquitous'QuickBoot can boot any device in seconds - no more waiting. QuickBoot utilizes advanced hibernation technology to instantaneously bring your device back to life from a complete power down state.
Ubiquitous Securus is a solution that strictly manages confidential data in order to realize the development and manufacture of secure IoT devices.
Computer Vision software for in-cabin monitoring of driver, passengers, and cabin. CoDriver is used by leading car OEMs and Tier-1 manufacturers globally.
Ingersheimer Straße 24
Stuttgart, Baden-Württemberg 70499
Germany
Adaptive MICROSAR is the Vector solution for vehicles with an E/E architecture based on the AUTOSAR Adaptive Platform. It's the complete solution for high-performance ECUs up to ASIL D.
MICROSAR is the embedded software for AUTOSAR Classic ECUs. It consists of the runtime environment MICROSAR.RTE and MICROSAR basic software modules.
17 rue Lakanal
Grenoble, Isère 38000
France
VOSYSmonitor allows to co-execute on the same hardware platform both a safety critical Real Time Operating System (RTOS) and a plurality of General Purpose Operating System (GPOS), by using virtualization technologies.
Betjeman House
104 Hills Road, Cambridge CB2 1LQ
Japan
Our simple yet powerful device helps make first response vehicles safer and more efficient for responders and their passengers. Cobalt Cube® installation enables the secure integration and display of applications, devices and vehicle control systems from the dashboard.
Secure and seamless device connectivity for drivers with full access to smartphone native content, apps and services from the IVI. Full mobile and infotainment integration, user interface mirroring and control and OEM or Tier 1 customization of user interface and user experience.
Access to smartphone content, home and enterprise systems from front and rear screens. As the move toward autonomous vehicles continues, content consumption and productivity scenarios increase. Content can be streamed from multiple devices or the Cloud to any vehicle display.
16F, Meritz Tower, Gangnam-daero 382, Gangnam-gu,
Seoul, Soul-t'ukpyolsi 06232
Korea
2F., No.58, Ruihu St., Neihu Dist.,
Taipei, Tai-pei 114
United States
Shin-yokohama Square Bldg. 9F, 2-3-12 Shin-Yokohama, Kouhoku-ku
Yokohama, Kanagawa 222-0033
Japan
•Operation confirmed list, sample software for Winbond all products. •AC timing analysis, measurements and SI check for Winbond DRAM products.
500 Wind River Way
Alameda, California 94501
United States
Helix Virtualization Platform is software foundation that runs multiple Guest OS and consolidated mixed-criticality automotive application in a single platform.
8F, Building E2, Optical Valley E City, No.4, Software Park Middle Road, East Lake Hi-Tech Development Zone, Wuhan
Wuhan, Hubei 430073
China
SOC: Renesas M3/H3 OS: QNX Hypervisor + QNX 7.0 + Android P Automotive; Support Two-Four Screens; Device Sharing & Devices Device Passthough; Display Sharing; 3D Cluster HMI; Multi-screen interaction; Multi-media; 3D Rendering based on Kanzi engine;
SOC: Renesas E3 OS: QNX 7.0 ; Boot animation; 3D HMI(Kanzi); Function safety; Theme switch; Power Management; CAN Network Management;
MCU: RH850 D1Lx & D1Mx OS: free RTOS/AutoSAR HMI Engine and toolchain by Kotei self-development Support hardware with no sdram Support TTF font, and support glyph cache with no SDRAM Support multi-Languages(including Arabic) Support rle, jpg, etc Provided low cost solution
Shinjuku MIDWEST Bldg.
Shibuya-ku, Tokyo 151-0053
Japan
- Powerful multicore debug function (support AMP/SMP) - Comfortable Linux debug environment (kernel patch not required) - Support hot plug (JTAG can be attached/detached without turning off the target power) - Support multi-OS and multi-platform - Flash downloading
- No monitor software is required, just connect to a debug I/F (JTAG, etc.). You can monitor and adjust the internal variables of the control algorithm in real time. (Minimum 5us/channel) - Synchronous measurement is possible between all measurement modules.
Development for Car media/Cockpit System, ECU/Sensing System, MaaS/IoT system etc. - SoC/ECU OS Platform (Linux, QNX, Windows, AUTOSAR) - Device driver - Application/Library - Cloud system