パッケージ | 名前 | Package Type 降順で並び替え | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8305 | PTSP0014JB-A | TSSOP | 14 | IC | Yes | 5.15mm | 4.40mm | 1.20mm | ||
MXM | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
M1B | M20.173 | TSSOP | 20 | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm | |
MNY | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm |
MPY | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.90mm | 0.65mm |
PGG16 | TSSOP | 16 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm | |
pkg_8310 | PTSP0020JE-A | TSSOP | 20 | IC | Yes | 6.65mm | 6.10mm | 1.20mm | ||
MXS | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
MZN | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_649 | PTSP0008JC-B | TSSOP | 8 | IC | Yes | 4.40mm | 3.00mm | 1.10mm | ||
MXX | M16.173 | TSSOP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
PGG38 | TSSOP | 38 | G | PLASTIC | Yes | 9.70mm | 4.40mm | 1.00mm | 0.65mm | |
MZU | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
M2B | M20.173 | TSSOP | 20 | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm | |
pkg_8826 | PTSP0008JA-A | TSSOP | 8 | IC | Yes | 4.40mm | 3.00mm | 1.20mm | ||
MNA | M16.173 | TSSOP | 16 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm |
PA56 | TSSOP | 56 | 240 | PLASTIC | No | 14.00mm | 6.10mm | 1.00mm | 0.50mm | |
pkg_49 | PTSP0016JB-A | TSSOP | 16 | IC | Yes | 5.00mm | 4.40mm | 1.10mm | ||
ENG16 | TSSOP | 16 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm | |
MPD | MDP0044 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.90mm | 0.65mm |
MXA | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
MYP | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
MNL | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
MPL | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.90mm | 0.65mm |
MXF | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.65mm |
M2G | M14.173 | TSSOP | 14 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
MNR | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
MXK | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
MZG | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
MPW | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm |
pkg_8308 | PTSP0008JE-A | TSSOP | 8 | IC | Yes | 3.00mm | 3.00mm | 1.10mm | ||
MXQ | M8.173 | TSSOP | 8 | G | PLASTIC | Yes | 3.00mm | 4.40mm | 1.00mm | 0.65mm |
MZL | M38.173 | TSSOP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.92mm | 0.50mm |
PGG28 | TSSOP | 28 | G | PLASTIC | Yes | 9.70mm | 4.40mm | 1.00mm | 0.65mm | |
pkg_8313 | PTSP0030JA-A | TSSOP | 30 | IC | Yes | 9.85mm | 6.10mm | 1.20mm | ||
MXV | M20.173 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm |
MZR | M24.173 | TSSOP | 24 | G | PLASTIC | Yes | 0.31mm | 0.17mm | 0.00mm | 0.03mm |
pkg_8770 | PTSP0080LA-A | TSSOP | 80 | IC | Yes | 1.20mm | ||||
MXO | M16.173 | TSSOP | 16 | G | PLASTIC | Yes | 0.20mm | 0.17mm | 0.00mm | 0.03mm |
MOJ | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
MZZ | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
MNE | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm |
MPB | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
PAG64 | TSSOP | 64 | G | PLASTIC | Yes | 17.00mm | 6.10mm | 1.00mm | 0.50mm | |
pkg_10216 | PTSP0008JC-B | TSSOP | 8 | IC | Yes | 4.40mm | 3.00mm | 1.10mm | ||
MNJ | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
MXD | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_55 | PTSP0048KA-A | TSSOP | 48 | IC | Yes | 12.50mm | 6.10mm | 1.20mm | ||
MNP | M38.173 | TSSOP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.92mm | 0.50mm |
MPP | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.90mm | 0.65mm |