パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス 降順で並び替え | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
FC0180AA | FCCSP | 180 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.88mm | 0.50mm | |
LEA | L20.4X4J | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
MQE | MDP0050 | MSOP-EP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
WFX | W3X3.9E | WLCSP-BP | 9 | PLASTIC | PLASTIC | Yes | 1.45mm | 1.45mm | 0.00mm | 0.40mm |
PGG8 | TSSOP | 8 | G | PLASTIC | Yes | 3.10mm | 4.40mm | 1.00mm | 0.65mm | |
LFH | L16.4X4E | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
MRQ | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
WPE | W13X13.169 | WLCSP-TKCURDL | 169 | PLASTIC | PLASTIC | Yes | 5.61mm | 5.61mm | 0.50mm | 0.40mm |
PNG64 | TQFP | 64 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.80mm | |
FC0078AA | FCCSP | 78 | G | PLASTIC | Yes | 78.00mm | 3.23mm | 0.90mm | 0.50mm | |
LGR | L48.7X7 | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
MTB | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
LJC | L16.4X4A | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.50mm |
MUW | M8.15C | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
LIE | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
NAG100 | HLA | 100 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.90mm | 0.50mm | |
LKT | L40.5X5C | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm |
MWM | M28.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
PFB | P3.064B | SOT | 3 | G | PLASTIC | Yes | 2.90mm | 1.60mm | 1.15mm | 1.90mm |
BLG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
LMK | L56.8X8D | TQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.50mm |
MXW | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
NSG14 | DFN | 14 | G | PLASTIC | Yes | 5.00mm | 4.00mm | 0.90mm | 0.50mm | |
LNY | L8.2X2E | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.50mm |
MZT | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
LGG20 | LGA | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.70mm | 0.50mm | |
LQH | L10.3X3A | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
PAB | P3.064A | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 2.92mm | 1.30mm | 0.00mm | 0.00mm |
AZR40 | WLCSP | 40 | G | PLASTIC | Yes | 2.13mm | 3.25mm | 0.60mm | 0.40mm | |
NVG10 | VFQFPN | 10 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.55mm | 0.40mm | |
PDE | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
AWR81 | WLCSP | 81 | G | PLASTIC | Yes | 4.02mm | 4.01mm | 0.60mm | 0.40mm | |
LTH | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LVJ | L20.3X4A | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.75mm | 0.50mm |
EAE | E24.3 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 6.60mm | 3.94mm | 2.54mm |
LXR | L32.5X5G | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
PFI | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
EPK | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
LZN | L8.1.6X1.6 | uTQFN | 8 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.40mm |
EUL | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
MAY | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MCS | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
QLF | ADT001 | PQFP | 208 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |
BB416 | PBGA | 416 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.23mm | 1.00mm | |
MFE | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
QRK | ADT001 | PQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
BG256 | PBGA | 256 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.00mm | 1.27mm | |
MJF | M16.209 | SSOP | 16 | PLASTIC | PLASTIC | Yes | 6.20mm | 5.31mm | 1.75mm | 0.65mm |
MLA | MDP0040 | QSOP | 24 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 1.42mm | 0.64mm |