パッケージ | 名前 | Package Type | Lead Count 降順で並び替え | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
M2O | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
pkg_689 | PVSP0008KA-A | SSOP | 8 | IC | Yes | 2.30mm | 2.00mm | 0.90mm | ||
LBN | L8.3X3I | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LKA | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
MAN | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MOU | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
MRH | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
MUK | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MXQ | M8.173 | TSSOP | 8 | G | PLASTIC | Yes | 3.00mm | 4.40mm | 1.00mm | 0.65mm |
pkg_6759 | PWQN0008ZA-A | HWQFN | 8 | Dic | Yes | 2.00mm | 2.00mm | |||
pkg_8308 | PTSP0008JE-A | TSSOP | 8 | IC | Yes | 3.00mm | 3.00mm | 1.10mm | ||
LMA | MDP0047 | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
LNS | L8.2X2 | uTDFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.00mm | 0.00mm | 0.50mm |
MRV | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
MTG | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
L1L | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
MYG | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
PBD | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
M2M | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
pkg_667 | PRSP0008DD-C | SOP | 8 | IC | Yes | 4.90mm | 3.95mm | 1.75mm | ||
EUL | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
KCR | K8.A | CFP | 8 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
LWI | L8.2X2B | uTDFN | 8 | PLASTIC | PLASTIC | Yes | 1.98mm | 1.98mm | 0.00mm | 0.50mm |
MQX | MDP0050 | MSOP-EP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
pkg_416 | PRSS0008AA-A | SIP | 8 | IC | Yes | 19.00mm | 6.40mm | 8.30mm | ||
pkg_6748 | PTSP0008DC-A | LFPAK-i | 8 | Dic | Yes | |||||
pkg_7521 | PVSF0008JA-A | VSOF | 8 | Dic | Yes | 2.90mm | 2.40mm | 0.85mm | ||
PWG8 | SOIC | 8 | G | PLASTIC | Yes | 5.23mm | 5.28mm | 2.16mm | 1.27mm | |
MAO | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MIA | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
PCC | MDP0049 | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
pkg_20095 | PWSN0008JG-A | HWSON | 8 | Dic | Yes | 3.00mm | 3.00mm | 0.80mm | 0.65mm | |
M2D | M8.118D | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm | |
pkg_648 | PRSP0008DF-B | SOP | 8 | IC | Yes | 4.89mm | 3.90mm | 1.73mm | ||
pkg_6760 | PVSN0008JA-A | VSON | 8 | Dic | Yes | 4.40mm | 3.00mm | |||
pkg_7693 | PRDP0008AH-B | DIP | 8 | IC | Yes | 7.62mm | 5.08mm | |||
NTG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
LGG8 | LGA | 8 | G | PLASTIC | Yes | 1.50mm | 1.50mm | 0.70mm | 0.50mm | |
DAX | D8.3 | SBDIP | 8 | HERMETIC | HERMETIC | Yes | 9.91mm | 7.37mm | 2.41mm | 2.54mm |
pkg_8309 | PTSP0008JF-A | TSSOP | 8 | IC | Yes | 2.90mm | 2.80mm | 1.03mm | ||
LQN | L8.2X2C | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.75mm | 0.50mm |
TO8 | TO | 8 | G | PLASTIC | Yes | 0.00mm | 9.21mm | 18.23mm | 0.00mm | |
MTH | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 0.00mm | |
pkg_10195 | PRSP0008DF-B | SOP | 8 | IC | Yes | 4.89mm | 3.90mm | 1.73mm | ||
pkg_8479 | PWSN0008DA-A | WPAK | 8 | Dic | Yes | |||||
LPF | L8.3X3I | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LPS | L8.2.40X4 | ODFN | 8 | PLASTIC | PLASTIC | Yes | 4.00mm | 2.40mm | 1.20mm | 0.97mm |
MAE | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MBL | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MNM | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |