パッケージ 降順で並び替え | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
BA256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.70mm | 1.00mm | |
BAG144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.53mm | 1.00mm | |
BAG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.53mm | 1.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BB144 | PBGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.76mm | 1.00mm | |
BB160 | PBGA | 160 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.76mm | 1.00mm | |
BB208 | PBGA | 208 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BB240 | PBGA | 240 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
BB256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BB324 | PBGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
BB416 | PBGA | 416 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.23mm | 1.00mm | |
BBG1156 | PBGA | 1156 | G | PLASTIC | Yes | 35.00mm | 35.00mm | 2.23mm | 1.00mm | |
BBG144 | PBGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.76mm | 1.00mm | |
BBG160 | PBGA | 160 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.76mm | 1.00mm | |
BBG208 | PBGA | 208 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BBG240 | PBGA | 240 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
BBG256 | PBGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BBG324 | PBGA | 324 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
BBG416 | PBGA | 416 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 2.23mm | 1.00mm | |
BC100 | CABGA | 100 | 240 | PLASTIC | No | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
BC144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
BC196 | CABGA | 196 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
BC256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
BC324 | CABGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
BC484 | CABGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
BCB144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BCG100 | CABGA | 100 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
BCG144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
BCG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
BCG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
BCG324 | CABGA | 324 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
BCG48 | CABGA | 48 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.27mm | 0.75mm | |
BCG484 | CABGA | 484 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
BCY144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BDG100 | CABGA | 100 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 1.00mm | |
BDG225 | CABGA | 225 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.10mm | 0.50mm | |
BE48 | CABGA | 48 | 240 | PLASTIC | No | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
BEG48 | CABGA | 48 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
BF208 | CABGA | 208 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
BF48 | CABGA | 48 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
BF96 | CABGA | 96 | 240 | PLASTIC | No | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
BFG208 | CABGA | 208 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
BFG48 | CABGA | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
BFG484 | CABGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.76mm | 0.80mm | |
BFG81 | CABGA | 81 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.35mm | 0.80mm | |
BFG96 | CABGA | 96 | G | PLASTIC | Yes | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
BG119 | PBGA | 119 | 240 | PLASTIC | No | 14.00mm | 22.00mm | 2.15mm | 1.27mm | |
BG121 | PBGA | 121 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 2.15mm | 1.27mm | |
BG256 | PBGA | 256 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.00mm | 1.27mm |