パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free 降順で並び替え | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
CS48 | CPACK | 48 | NP | HERMET | No | 16.30mm | 9.65mm | 2.40mm | 1.27mm | |
PL32 | PLCC | 32 | 240 | PLASTIC | No | 13.97mm | 11.43mm | 2.79mm | 1.27mm | |
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
HM784 | FCBGA | 784 | 240 | PLASTIC | No | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
PE28 | SOIC | 28 | 240 | PLASTIC | No | 17.90mm | 8.40mm | 2.62mm | 1.27mm | |
HMG1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
PP64 | TQFP | 64 | 240 | PLASTIC | No | 10.00mm | 10.00mm | 1.40mm | 0.50mm | |
ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BB240 | PBGA | 240 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
SB48 | SB | 48 | NP | HERMET | No | 61.72mm | 15.24mm | 3.30mm | 2.54mm | |
BL1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
FP84 | FPACK | 84 | NP | HERMET | No | 29.20mm | 29.21mm | 2.54mm | 1.27mm | |
PC16 | QSOP | 16 | 240 | PLASTIC | No | 4.90mm | 3.80mm | 1.47mm | 0.64mm | |
BC100 | CABGA | 100 | 240 | PLASTIC | No | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
DA144 | TQFP | 144 | 240 | PLASTIC | No | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
PL44 | PLCC | 44 | 240 | PLASTIC | No | 16.51mm | 16.51mm | 3.63mm | 1.27mm | |
AM256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.61mm | 1.00mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
BG119 | PBGA | 119 | 240 | PLASTIC | No | 14.00mm | 22.00mm | 2.15mm | 1.27mm | |
BLH1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BB256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
BL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 3.34mm | 1.00mm | |
GU108 | PGA | 108 | NP | HERMET | No | 30.48mm | 30.48mm | 3.68mm | 2.54mm | |
PC20 | QSOP | 20 | 240 | PLASTIC | No | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BC144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
PL52 | PLCC | 52 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.63mm | 1.27mm | |
PN100 | TQFP | 100 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.50mm | |
AM376 | PBGA | 376 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
LC20 | LCC | 20 | NP | HERMET | No | 8.90mm | 8.90mm | 1.52mm | 1.27mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BG121 | PBGA | 121 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 2.15mm | 1.27mm | |
BB324 | PBGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
PJ28 | SOJ | 28 | 240 | PLASTIC | No | 17.90mm | 7.60mm | 2.67mm | 1.27mm | |
SD28 | CDIP | 28 | NP | HERMET | No | 37.72mm | 7.62mm | 3.56mm | 2.54mm | |
BCB144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BL676 | FCBGA | 676 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
GU68 | PGA | 68 | NP | HERMET | No | 29.46mm | 29.46mm | 3.68mm | 2.54mm | |
BC196 | CABGA | 196 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
PL68 | PLCC | 68 | 240 | PLASTIC | No | 24.00mm | 24.00mm | 3.63mm | 1.27mm | |
BE48 | CABGA | 48 | 240 | PLASTIC | No | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
PN120 | TQFP | 120 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.40mm | |
SL68 | LCC | 68 | NP | HERMET | No | 14.38mm | 14.38mm | 3.05mm | 0.64mm | |
BR784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
LC32 | LCC | 32 | NP | HERMET | No | 11.40mm | 13.97mm | 1.78mm | 1.27mm | |
ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BG256 | PBGA | 256 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.00mm | 1.27mm | |
BB416 | PBGA | 416 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.23mm | 1.00mm |