概要

説明

Designed with high reset threshold accuracy and low power consumption, the ISL88705, ISL88706, ISL88707, ISL88708, ISL88716 and ISL88813 devices are microprocessor supervisors that are designed to monitor power-supply and battery functions in microprocessor systems. They can help to lower system cost, reduce board space requirements and increase the reliability of systems. These devices provide essential functions such as supply voltage supervision by asserting a reset output during power-up and power-down as well as during brownout conditions. An auxiliary voltage monitor is provided for detecting power failures warning the system of low battery conditions or presence detection. In addition, an independent watchdog timer helps to monitor microprocessor activity every 1. 6s (typical). An active-low manual reset is offered and reset signals remain asserted until VDD returns to proper operating levels. Users can increase the nominal 200ms power-on reset time-out delay by adding an external capacitor to the CPOR pin on the ISL88707 and ISL88708.

特長

  • Fixed-Voltage Options Allow Precise Monitoring of +3.0V, +3.3V, and +5.0V Power Supplies
  • Additional Voltage Monitor for Power-Fail Detection or Low-Battery Warning
  • Monitors Voltages Down to 1.25V
  • Adjustable Power-Fail Input Threshold
  • Watchdog Timer Capability With 1.6s Time-out
  • Both RST and RST Outputs Available
  • 140ms Minimum Reset Pulse Width with Option to Customize Using an External Capacitor
  • Manual Reset Input on all Devices
  • Reset Signal Valid Down to VDD = 1V
  • Accurate ±1.8% Voltage Threshold
  • Immune to Power-Supply Transients
  • Ultra Low 10µA Maximum Supply Current at 3V
  • Pb-Free (RoHS Compliant)

製品比較

アプリケーション

アプリケーション

  • Portable/Battery Powered Equipment
  • Notebook/Desktop Computer Systems
  • Designs Using DSPs, Microcontrollers or Microprocessors
  • Controllers
  • Intelligent Instruments
  • Communications Systems
  • Industrial Equipment

ドキュメント

分類 タイトル 日時
データシート PDF 982 KB
カタログ PDF 8.73 MB
EOL通知 PDF 220 KB
ホワイトペーパー PDF 295 KB
EOL通知 PDF 200 KB
Product Advisory PDF 363 KB
製品変更通知 PDF 152 KB
アプリケーションノート PDF 509 KB
アプリケーションノート PDF 397 KB
9 items

設計・開発

モデル