概要

説明

Support is limited to customers who have already adopted these products.

The 2SA1647 is a mold power transistor developed for high-speed switching and features a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching regulators, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.

特長

  • Available for high-current control in small dimension
  • Z type is a lead processed product and is deal for mounting a hybrid IC.
  • Low collector saturation voltage: VCE(sat)1 = −0.3 V MAX. (IC = −3.0 A)
  • Fast switching speed: tf = 0.4 μs MAX. (IC = −3.0 A)
  • High DC current gain and excellent linearity

製品比較

アプリケーション

ドキュメント

設計・開発

モデル