概要

説明

The RAA223010 evaluation board (RTKA223010DE0030BU) is a high voltage buck converter that demonstrates a low-cost high performance non-isolated AC/DC conversion from an universal input of 85VAC to 265VAC, to a 12V output with the output current up to 500mA. The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection, and is designed on a single side PCB with a full-wave input rectification. It is pre-compliant with conducted EMI requirements by EN55022/CISPR 22. RTKA223010DE0030BU uses the RAA223010 SOIC-7 packaged IC.

特長

  • Universal input
  • Single-side PCB with low cost external components
  • EMI compliance for EN55022/CISPR22
  • Standby power less than 14mW
  • No audible noise

アプリケーション

アプリケーション

  • Home appliances
  • Home automation, IoT, and sensors
  • Metering and Industry control
  • Bias power

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 1.32 MB
データシート PDF 2.54 MB
2 items

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
PCB設計ファイル ZIP 218 KB
1 item