画像
DC入力/シングルトランジスタ出力フォトカプラ(オプトカプラ)は、GaAs赤外線発光ダイオードとNPNシリコンフォトトトランジスタを含む光結合アイソレータです。 このタイプは、I/Oインターフェースや信号伝送回路などの用途に適しています。
PLP |
Breakdown Voltage (BV) (kV rms) |
VCEO (V) |
tf (Typical) (µs) |
VCE at CTR (V) |
IF at CTR (mA) |
CTR |
IC @25 °C (A) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||
動作周囲温度 115 ℃対応 4 ピン LSOP フォトカプラ | 2024 7月, 2031 12月 | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | PLC, Hybrid IC, Power supply, Modem, Communication devices | 0.2272 |
高速スイッチング/高絶縁耐圧 フォトカプラ・シリーズ | 2031 12月 | 5 | 40 | 5 | 5 | 200 | 0.02 | Power supply, Electronic electricity meter, FA equipment | 0.3676 | |
高速スイッチング/高絶縁耐圧 フォトカプラ・シリーズ | 2031 12月 | 5 | 40 | 5 | 5 | 200 | 0.02 | Power supply, Electronic electricity meter, FA equipment | 0.3959 | |
DIP Photocoupler Operating Ambient Temperature 110°C | 2031 12月 | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.2878 |
DIP Photocoupler Operating Ambient Temperature 110°C | 2031 12月 | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.2878 |
DIP Photocoupler Operating Ambient Temperature 110°C | 2031 12月 | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.2727 |
動作周囲温度110°C 対応DIP フォトカプラ | 2031 12月 | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.303 |
動作周囲温度 110°C 対応 DIP フォトカプラ | 2031 12月 | 5 | 80 | 7 | 5 | 5 | 600 | 0.04 | Power supply, Telephone, FAX, FA, OA equipment | |
動作周囲温度 110°C 対応 DIP フォトカプラ | 2031 12月 | 5 | 80 | 7 | 5 | 5 | 600 | 0.04 | Power supply, Telephone, FAX, FA, OA equipment | 0.3636 |
HIGH ISOLATION VOLTAGE SOP PHOTOCOUPLER | 2024 7月, 2031 12月 | 3.75 | 70 | 7 | 5 | 5 | 300 | 0.03 | Power supply, Hybrid IC, Information, Measuring instrument, Modem, Communication devices | 0.2878 |
HIGH ISOLATION VOLTAGE HIGH COLLECTOR TO EMITTER VOLTAGE TYPE SOP MULTI PHOTOCOUPLER SERIES | 2024 7月, 2031 12月 | 3.75 | 120 | 10 | 5 | 5 | 400 | 0.03 | Power supply, Hybrid IC, Information, Measuring instrument, Modem, Communication devices | 0.3484 |
HIGH ISOLATION VOLTAGE SOP PHOTOCOUPLER | 2024 7月, 2031 12月 | 3.75 | 70 | 7 | 5 | 5 | 300 | 0.03 | Power supply, Hybrid IC, Information, Measuring instrument, Modem, Communication devices | 0.3959 |
高電流伝達率(CTR) 4ピン SOPフォトカプラ | 2024 7月, 2031 12月 | 3.75 | 40 | 5 | 5 | 1 | 400 | 0.04 | PLC, FAX, Modem, Communication devices | 0.3636 |
4-PIN SOP PHOTOCOUPLER OPERATING AMBIENT TEMPERATURE 110°C | 2024 7月, 2031 12月 | 3.75 | 70 | 5 | 5 | 5 | 400 | 0.04 | PLC, Hybrid IC, Power supply, Modem, Communication devices | 0.4101 |
HIGH ISOLATION VOLTAGE SSOP PHOTOCOUPLER | 2024 7月, 2031 12月 | 2.5 | 80 | 7 | 5 | 5 | 400 | 0.03 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 0.303 |
高絶縁耐圧SSOPフォトカプラ | 2024 7月, 2031 12月 | 2.5 | 80 | 7 | 5 | 5 | 400 | 0.03 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 1.055 |
低入力電流、高電流伝達率(CTR) 4、16ピンSSOPフォトカプラ | 2024 7月, 2031 12月 | 2.5 | 40 | 5 | 5 | 1 | 400 | 0.04 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 0.3676 |
LOW INPUT CURRENT, HIGH CTR 4, 16-PIN SSOP PHOTOCOUPLER | 2024 7月, 2031 12月 | 2.5 | 40 | 5 | 5 | 1 | 400 | 0.04 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 1.666 |
世界最小クラス、4 チャネル 12ピン Ultra Shrink SOPフォトカプラ | 2024 7月, 2031 12月 | 1.5 | 70 | 0.4 | 1 | 400 | 0.02 | PLC, Input and output for function automation, Hybrid IC | 2.512 | |
WORLD’S SMALLEST CLASS, FOUR CHANNELS 12-PIN ULTRA SHRINK SOP PHOTOCOUPLER | 2024 7月, 2031 12月 | 1.5 | 70 | 0.4 | 1 | 400 | 0.02 | PLC, Input and output for function automation, Hybrid IC | 2.512 | |
WORLD’S SMALLEST CLASS, FOUR CHANNELS 12-PIN ULTRA SHRINK SOP PHOTOCOUPLER | 2024 7月, 2031 12月 | 1.5 | 70 | 0.4 | 1 | 400 | 0.02 | PLC, Input and output for function automation, Hybrid IC | 3.374 | |
4-PIN SSOP PHOTOCOUPLER OPERATING AMBIENT TEMPERATURE 110°C | 2024 7月, 2031 12月 | 3.75 | 70 | 5 | 5 | 5 | 300 | 0.05 | Modem, PLC, Power supply | 0.5515 |
高CTR、4ピン超小型パッケージフラットリードフォトカプラ | 2024 7月, 2031 12月 | 2.5 | 40 | 10 | 5 | 1 | 400 | 0.04 | DC-DC converter, Power supply, PLC, Modem, Communication devices | 0.7916 |
SINGLE Tr. OUTPUT, HIGH COLLECTOR TO EMITTER VOLTAGE 4-PIN ULTRA SMALL FLAT-LEAD PHOTOCOUPLER | 2024 7月, 2031 12月 | 2.5 | 120 | 10 | 5 | 1 | 200 | 0.03 | DC-DC converter, Power supply, PLC, Modem, Communication devices | 2.27 |
動作周囲温度 115°C 対応, 低入力電流, シングルトランジスタ出力, 小型 8.2mm 沿面 4 ピン SSOP(LSSOP) フォトカプラ | 2030 8月 | 5 | 40 | 5 | 5 | 1 | 400 | 0.04 | Robot controller, Industrial inverter, AC Servo, PLC, Measurement equipment, Power supply | 0.2272 |
動作周囲温度 115°C 対応, シングルトランジスタ出力, 小型 8.2mm 沿面 4 ピン SSOP(LSSOP) フォトカプラ | 2030 8月 | 5 | 80 | 5 | 5 | 5 | 400 | 0.03 | Robot controller, Industrial inverter, AC Servo, PLC, Measurement equipment, Power supply | 0.2272 |
|
|
|
---|---|---|
分類 | タイトル | 日時 |
カタログ | PDF 4.94 MB 英語 | |
カタログ | PDF 5.40 MB 英語 | |
カタログ | PDF 5.23 MB 英語 | |
カタログ | PDF 8.71 MB 英語 , 简体中文 | |
アプリケーションノート | PDF 1.18 MB 英語 | |
アプリケーションノート | PDF 957 KB | |
6 items
|