概要

説明

The 8N3PGDAMBKI-025 is a very versatile programmable LVPECL synthesizer that can be used for OTN/SONET to Ethernet or 10 GB Ethernet to OTN/SONET rate conversions. The conversion rate is pin-selectable and one of the four rates is supported at a time. In the default configuration, an input clock of 161.1328MHz is converted to 25MHz output. The device uses IDT's fourth generation FemtoClock NG technology to deliver low phase noise clocks combined with low power consumption. The RMS phase jitter at 25MHz output frequency is 0.66ps (12kHz - 5MHz integration range).

特長

  • Fourth Generation FemtoClock® Next Generation (NG) technology
  • Footprint compatible with 5mm x 7mm differential oscillators
  • One differential LVPECL output pair
  • CLK, nCLK input pair can accept the following levels: HCSL, LVDS, LVPECL, LVHSTL and SSTL
  • Output frequencies: 19.44MHz and 25MHz
  • VCO range: 2.0GHz – 2.5GHz
  • Cycle-to-cycle jitter: 30ps (maximum)
  • RMS phase jitter, 12kHz – 5MHz: 0.66ps (typical)
  • Full 3.3V or 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

製品比較

アプリケーション

ドキュメント

設計・開発

モデル