概要

説明

The 843251I-04 is a 10Gb/12Gb Ethernet Clock Generator and a member of the family of high performance devices from IDT. The 843251I-04 can synthesize 10 Gigabit Ethernet and 12 Gigabit Ethernet with a 25MHz crystal. It can also generate SATA and 10Gb Fibre Channel reference clock frequencies with the appropriate choice of crystals. The 843251I-04 has excellent phase jitter performance and is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

特長

  • One differential 3.3V LVPECL output
  • Crystal oscillator interface designed for 18pF parallel resonant crystal
  • Crystal input frequency range: 19.33MHz – 30MHz
  • Output frequency range: 145MHz – 187.5MHz
  • VCO range: 580MHz – 750MHz
  • RMS phase jitter @ 156.25MHz, (1.875MHz – 20MHz): 0.39ps (typical)
  • Full 3.3V supply mode
  • -40°C to 85°C ambient operating temperature
  • Industrial temperature information available upon request
  • Available in lead-free (RoHS 6) package

製品比較

アプリケーション

ドキュメント

設計・開発

モデル