概要

説明

The 843246I is a Crystal-to-3.3V LVPECL Clock Synthesizer/Fanout Buffer designed for Fibre Channel and Gigabit Ethernet applications and is a member of the family of High Performance Clock Solutions from IDT. The output frequency can be set using the frequency select pins and a 25MHz crystal for Ethernet frequencies, or a 26.5625MHz crystal for a Fibre Channel. The low phase noise characteristics of the 843246I make it an ideal clock for these demanding applications.

特長

  • Six LVPECL outputs
  • Crystal oscillator interface
  • VCO range: 490MHz to 680MHz
  • Crystal input frequency range: 25MHz to 33.333MHz
  • RMS phase jitter at 125MHz, using a 25MHz crystal (1.875MHz to 20MHz): 0.41ps (typical)
  • Full 3.3V or 3.3V core, 2.5V output supply mode Core/Output 3.3V/3.3V 3.3V/2.5V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

製品比較

アプリケーション

ドキュメント

設計・開発

モデル