The 854S036 is a low skew, high performance Dual Differential-to-LVDS Fanout Buffer. One of the two fanout buffers has 3 LVDS outputs, the other has 6 LVDS outputs. The PCLKx, nPCLKx pairs can accept most standard differential input levels. The 854S036 is characterized to operate from a 3.3V power supply. Guaranteed output and bank skew characteristics make the 854S036 ideal for those clock distribution applications demanding well defined performance and repeatability.
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
VFQFPN | 32 | C | Yes | Tray | ||
VFQFPN | 32 | C | Yes | Reel |