The F6103 is an 8-element receiver silicon IC designed using a SiGe BiCMOS process for 14GHz to 16GHz SATCOM, Weather Radar, Test and Measurement and other phased array applications. The core IC has 6-bit phase control coupled with 30dB gain control on each channel to achieve fine beam steering and gain compensation between radiating elements. The device has 17dB nominal electric gain and -31dBm IP1dB. The core chip achieves an RMS phase error of 3° and RMS gain error of 0.3dB over the frequency of operation.
The chip operates at 2.1 to 2.5 V and features ESD protection on all pins. The core design includes standard SPI protocol that operates up 50MHz with fast-beam switching, fast beam-state loading and fast four on-chip beam storage. The module has four external bias pins (5-bit DACs) to control external LNA’s, temperature reporting and external biasing.
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|
型名 | |||||
VFQFPN | 40 | K | Reel |
IDT、アクティブアンテナシステム分野での成長を加速する マイクロ波/ミリ波製品を発表 | ニュース | 2017年9月26日 |