封装 | 名称 | Package Type | Lead Count 降序排列 | 分类 | 类别 | Pb (Lead) Free | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MQA | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
MUU | M8.15B | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
PDA | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
M2L | M8.173 | TSSOP | 8 | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm | |
pkg_27 | PRSP0008DF-A | SOP | 8 | IC | Yes | 4.89mm | 3.90mm | 1.73mm | ||
pkg_6820 | PXSN0008KA-A | HXSON | 8 | IC | Yes | 3.00mm | 3.00mm | 0.50mm | ||
EBF | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm |
EUQ | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
HDP | D8.3 | SBDIP | 8 | HERMETIC | HERMETIC | Yes | 9.91mm | 7.49mm | 2.41mm | 2.54mm |
pkg_9517 | PWSN0008DE-A | WPAK(3F) | 8 | Dic | Yes | |||||
LPI | L8.3X3K | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 16.51mm |
LQR | L8.2.1X2.0 | HODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.50mm |
LSF | L8.3X3 | QFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
MCW | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MOQ | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
LHG8 | LGA | 8 | G | PLASTIC | Yes | 3.20mm | 2.50mm | 0.98mm | 0.60mm | |
MRZ | M8.118B | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
MTL | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 0.00mm | |
LMG8 | LGA | 8 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.91mm | 0.65mm | |
pkg_10216 | PTSP0008JC-B | TSSOP | 8 | IC | Yes | 4.40mm | 3.00mm | 1.10mm | ||
pkg_20132 | PRSP0008DV-A | SOP | 8 | IC | Yes | 3.90mm | 4.90mm | 0.75mm | 1.27mm | |
pkg_6041 | PVSN0008DA-A | HVSON | 8 | Dic | Yes | 5.40mm | 5.00mm | 1.00mm | ||
pkg_6753 | PWSN0008DB-C | WPAK-D(1) | 8 | Dic | Yes | |||||
pkg_7525 | PWSN0008JE-A | HWSON | 8 | Dic | Yes | 5.80mm | 3.00mm | |||
PMG8 | MSOP | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.97mm | 0.60mm | |
LNG8 | LGA | 8 | G | PLASTIC | Yes | 2.50mm | 3.20mm | 0.85mm | 1.25mm | |
ETC | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm | |
pkg_8672 | PRDP0008AF-A | DIP | 8 | IC | Yes | 9.60mm | 6.30mm | 3.60mm | ||
LKF | L8.4X4 | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.80mm |
LNJ | L8.3X3D | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
MAH | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MRB | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
MSM | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MUC | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
PBU | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 1.60mm | 2.90mm | 1.10mm | 0.65mm |
EUB | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
FAX | F8.3A | CERDIP | 8 | HERMETIC | HERMETIC | Yes | 9.65mm | 6.30mm | 0.00mm | 2.54mm |
KCJ | K8.A | CFP | 8 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
LCD | L8.3X3L | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.65mm |
LRU | L8.2X3C | uTDFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 3.00mm | 0.50mm | 0.50mm |
MAS | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MCI | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MBZ | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.45mm | 1.27mm | |
MQD | MDP0050 | MSOP-EP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
MTA | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
pkg_6821 | PXSN0008KB-A | HXSON | 8 | IC | Yes | 2.50mm | 2.00mm | 0.50mm | ||
EXG8 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm | |
LBI | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
LFR | L8.3X3 | QFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
LPJ | L8.3X3H | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |