文档标题 | 信息 |
---|---|
Package Name | P8.064 |
Package Previous Code | PBU |
Package Description | 8 LEAD SOT-23 (SC74) COL 1.65MM (Pb-free) |
Package Status | Active |
Package Type | SOT23 |
类别 | PLASTIC |
Package Code | PBU |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 1.6mm |
宽度 | 2.9mm |
Thickness | 1.1mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 1.60 x 2.90 x 1.10 |