文档标题 | 信息 |
---|---|
Package Name | L8.3X3L |
Package Previous Code | LCD |
Package Description | LCD - 8ld 3 x 3 DFN NiPdAu , 0.65mm pitch |
Package Status | Active |
Package Type | DFN |
类别 | PLASTIC |
Package Code | LCD |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 0.85mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.85 |