文档标题 | 信息 |
---|---|
Package Name | M8.118 |
Package Previous Code | MQA |
Package Description | 8 LEAD MSOP (3.0MM) |
Package Status | Active |
Package Type | MSOP |
类别 | PLASTIC |
Package Code | MQA |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.00 |