文档标题 | 信息 |
---|---|
Package Name | PTSP0008JC-B |
Package Previous Code | TTP-8DAV |
JEITA Standard | P-TSSOP8-4.4x3-0.65 |
Package Status | Active |
Package Type | TSSOP |
类别 | IC |
Package Code | pkg_10216 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 4.4mm |
宽度 | 3mm |
Thickness | 1.1mm |
Pkg. Dimensions (mm) | 4.4 x 3 x 1.1 |