パッケージ | 名前 | Package Type 降順で並び替え | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
L2J | L16.3X3D | TQFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
LAB | L24.4X4J | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
L2B | L28.5X5B | TQFN | 28 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
L2X | L25.5X5 | TQFN | 25 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
LAS | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LGM | L32.5X5A | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LRR | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LZI | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LAY | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LCG | L20.4X4D | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.00mm |
LML | L32.4X5A | TQFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
LTI | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
L2F | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LBJ | L16.4X4G | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.65mm |
LHP | L28.5X5A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.00mm |
LLI | L28.4X5C | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
LMY | L56.8X8D | TQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.50mm |
LER | L20.4X4E | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LRG | L40.5X5A | TQFN | 40 | PLASTIC | PLASTIC | Yes | 4.98mm | 4.98mm | 0.75mm | 0.40mm |
L2R | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LH3 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
LKL | L24.4X4F | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LTA | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LJB | L16.3X3F | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LKS | L28.5X5B | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LMJ | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LTG | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LZM | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LBC | L20.3X4A | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.75mm | 0.50mm |
LMP | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LQL | MDP0046 | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
LAJ | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LBH | L24.4X4F | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LCU | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LHN | L20.4X4A | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.80mm | 0.50mm |
LMU | L24.4X5C | TQFN | 24 | PLASTIC | PLASTIC | Yes | 4.98mm | 3.99mm | 0.75mm | 0.50mm |
LZW | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
L2K | L32.4X4G | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm | |
L5R | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LHX | L32.5X5C | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
L2C | L20.3X4A | TQFN | 20 | PLASTIC | Yes | 3.00mm | 4.00mm | 0.75mm | 0.50mm | |
LYW | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LBW | L40.5X5D | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LIJ | L40.5X5D | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
LSX | L16.3X3C | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LKP | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LME | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LOC | L22.4X4A | TQFN | 22 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.50mm | |
LOP | L24.4X4E | TQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm | |
LXN | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |