The EXP7602 is a GaAs MMIC power amplifier designed for 50-Ohm systems, and specified for operation in the 71 to 76 GHz range of E-Band. The EXP7602 enables delivery of 25dBm RF output power when driven to 3dB of gain compression and maintains good linearity well below the onset of gain compression. Typical small-signal gain is 22dB with flatness of ±0.5dB over a 1.25GHz window. DC power consumption is as low as 2.2W. The EXP7602 also provides a built-in E-Band power detector and internally de-couples DC form RF input and output ports to simplify system-level design.
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Temp. Grade |
Carrier Type |
Price (USD) | 1ku |
ご購入 / サンプル |
|
---|---|---|---|---|---|
型名 | |||||
WAFER | C | WFP |