封装 | 名称 | Package Type | Lead Count | 分类 | 类别 | Pb (Lead) Free 降序排列 | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_116 | PRQP0160JC-C | HQFP | 160 | IC | Yes | 28.00mm | 28.00mm | 3.56mm | ||
AVG224 | FCCSP | 224 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 1.20mm | 0.80mm | |
pkg_8304 | PTSB0086KB-B | TSOP(2) | 86 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
LPT | L6.2X2.1 | DODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
pkg_11842 | PVBG0064LA-A | VFBGA | 64 | IC | Yes | 4.00mm | 4.00mm | 0.99mm | ||
pkg_710 | PRBG0361FA-A | BGA | 361 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | ||
pkg_8365 | TVBG0097KA-A | T-VFBGA | 97 | IC | Yes | 6.00mm | 6.00mm | 0.93mm | ||
LSQ | L48.7X7C | QFN | 48 | PLASTIC | PLASTIC | Yes | 6.99mm | 6.99mm | 0.90mm | 0.50mm |
WPN | W6X8.48 | WLCSP-TKCURDL | 48 | PLASTIC | PLASTIC | Yes | 3.36mm | 2.55mm | 0.50mm | 0.40mm |
pkg_7518 | PXSF0003ZA-A | XSOF | 3 | Dic | Yes | 1.40mm | 0.80mm | |||
LWL | L40.5X5D | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
MOP | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
pkg_7584 | PRSP0013FA-A | HSSOP | 12 | Dic | Yes | 7.50mm | 6.40mm | 2.55mm | ||
MAF | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LIT | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
pkg_7651 | PRQP0208KG-C | HFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.80mm | ||
MDK | MDP0027 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 0.00mm |
MNO | M16.173 | TSSOP | 16 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm | |
pkg_7709 | PRBG0144FA-A | BGA | 144 | IC | Yes | 13.00mm | 13.00mm | 2.03mm | ||
MJU | M20.209 | SSOP | 20 | PLASTIC | PLASTIC | Yes | 7.21mm | 5.31mm | 1.73mm | 0.65mm |
pkg_7767 | PRBG0588DB-A | BGA | 588 | IC | Yes | 35.00mm | 35.00mm | 2.63mm | ||
MNN | M38.173 | TSSOP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.92mm | 0.50mm |
pkg_20053 | PVBG0042LA-A | VFBGA | 42 | IC | Yes | 3.60mm | 3.10mm | 1.00mm | 0.40mm | |
pkg_7825 | PLBG0272DA-A | HLBGA | 272 | IC | Yes | 29.00mm | 29.00mm | 1.70mm | ||
EKT | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
MQZ | M10.118B | MSOP-EP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
pkg_11792 | PTSA0028ZD-A | TSOP(1) | 28 | IC | Yes | 11.80mm | 8.00mm | 1.20mm | ||
pkg_1300 | PRSS0004ZC-A | TO-3PL | 4 | IC | Yes | |||||
pkg_7885 | PLBG0160GF-A | LFBGA | 160 | IC | Yes | 12.00mm | 12.00mm | 1.38mm | ||
EWN | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8684 | PRDP0014AB-A | DIP | 14 | IC | Yes | 19.20mm | 6.30mm | |||
pkg_2664 | PRBG0729FF-A | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 3.45mm | ||
HVX | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
pkg_8770 | PTSP0080LA-A | TSSOP | 80 | IC | Yes | 1.20mm | ||||
pkg_3030 | PLQP0080JB-E | LQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
LAC | L20.6X6 | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 1.00mm | 0.80mm |
pkg_7602 | PRBG0672DC-A | HBGA | 672 | IC | Yes | 45.00mm | 45.00mm | 2.78mm | ||
MAQ | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
NTG40 | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
pkg_7661 | PRQP0064FE-E | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
MEP | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
AWR30 | WLCSP | 30 | G | PLASTIC | Yes | 2.17mm | 2.55mm | 0.60mm | 0.40mm | |
pkg_7719 | PRBG0256FG-A | BGA | 256 | IC | Yes | 17.00mm | 17.00mm | 2.05mm | ||
MKQ | M20.15 | QSOP | 20 | PLASTIC | PLASTIC | Yes | 8.64mm | 3.94mm | 0.00mm | 0.64mm |
pkg_20027 | PTQP0064KD-B | HTFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.20mm | ||
pkg_7777 | PRBG0641FA-D | BGA | 641 | IC | Yes | 35.00mm | 35.00mm | 2.43mm | ||
MOA | M20.173 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm |
pkg_20059 | PLQP0032GE-A | LQFP | 32 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | 0.80mm | |
pkg_7835 | PRDP0018AD-A | DIP | 18 | IC | Yes | 7.62mm | 5.08mm | |||
EPH | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |