文档标题 | 信息 |
---|---|
Package Name | PTSB0086KB-B |
Package Previous Code | S86G5-50-9JH1-1 |
JEITA Standard | P-TSOP(2)86-0400-0.50 |
Package Status | Active |
Package Type | TSOP(2) |
类别 | IC |
Package Code | pkg_8304 |
Lead Count | 86 |
Pb (Lead) Free | Yes |
长度 | 22.22mm |
宽度 | 10.16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 22.22 x 10.16 x 1.2 |