文档标题 | 信息 |
---|---|
Package Name | PRBG0361FA-A |
Package Previous Code | 361F7X-A |
JEITA Standard | P-BGA361-27x27-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_710 |
Lead Count | 361 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.6 |