文档标题 | 信息 |
---|---|
Package Name | PVBG0042LA-A |
JEITA Standard | P-VBGA42-3.6x3.1-0.40 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | VFBGA |
类别 | IC |
Package Code | pkg_20053 |
Lead Count | 42 |
Pb (Lead) Free | Yes |
长度 | 3.6mm |
宽度 | 3.1mm |
Thickness | 1mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.6 x 3.1 x 1 |