封装 | 名称 | Package Type | Lead Count | 分类 | 类别 降序排列 | Pb (Lead) Free | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
H4G | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
HWY | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.50mm | 6.35mm | 0.00mm | 1.27mm |
KBW | K8.A | CFP | 8 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
DAS | D24.3 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 7.49mm | 2.41mm | 2.54mm |
H9D | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.50mm | 6.35mm | 0.00mm | 1.27mm |
HXL | CPGA | 85 | HERMETIC | HERMETIC | Yes | 27.94mm | 27.94mm | 0.00mm | 0.00mm | |
KCG | K16.E | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 2.57mm | 1.27mm |
DKP | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
FBT | F20.3 | CERDIP | 20 | HERMETIC | HERMETIC | Yes | 24.64mm | 7.32mm | 0.00mm | 2.54mm |
HBG | J20.A | CLCC | 20 | HERMETIC | HERMETIC | Yes | 8.89mm | 8.89mm | 0.00mm | 1.27mm |
JJD | CLCC | 64 | HERMETIC | HERMETIC | Yes | 17.78mm | 17.78mm | 0.00mm | 0.00mm | |
KCN | K2.A | CFP | 2 | HERMETIC | HERMETIC | Yes | 2.24mm | 5.84mm | 0.00mm | 1.27mm |
FCC | F18.3 | CERDIP | 18 | HERMETIC | HERMETIC | Yes | 22.61mm | 7.32mm | 0.00mm | 2.54mm |
HCC | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
JSE | J8.A | CLCC | 8 | HERMETIC | HERMETIC | Yes | 5.99mm | 5.99mm | 1.78mm | 1.40mm |
RKS | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
KCU | K18.B | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.18mm | 8.38mm | 0.00mm | 1.27mm |
FKR | F28.6 | CERDIP | 28 | HERMETIC | HERMETIC | Yes | 36.83mm | 13.21mm | 0.00mm | 2.54mm |
HSJ | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
KAX | K20.A | CFP | 20 | HERMETIC | HERMETIC | Yes | 12.70mm | 7.49mm | 0.00mm | 1.27mm |
RNC | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
KDB | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
H1D | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
HVW | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
KBK | K18.B | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.18mm | 8.38mm | 0.00mm | 1.27mm |
TAQ | T3.C | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
H2D | T10.B | CAN | 10 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.84mm |
HWM | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm |
KBU | K20.A | CFP | 20 | HERMETIC | HERMETIC | Yes | 12.70mm | 7.49mm | 0.00mm | 1.27mm |
DAA | D14.3 | SBDIP | 14 | HERMETIC | HERMETIC | Yes | 17.78mm | 7.49mm | 2.41mm | 2.54mm |
H6T | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
HXG | G48.A | NA | 48 | HERMETIC | Yes | 20.32mm | 20.32mm | |||
KCC | K18.C | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.18mm | 8.38mm | 0.00mm | 1.27mm |
DBA | D18.3 | SBDIP | 18 | HERMETIC | HERMETIC | Yes | 22.86mm | 7.49mm | 2.41mm | 2.54mm |
FBF | F16.3 | CERDIP | 16 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
H9R | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
JDK | J20.A | CLCC | 20 | HERMETIC | HERMETIC | Yes | 8.89mm | 8.89mm | 0.00mm | 1.27mm |
KCL | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
FBZ | F16.3 | CERDIP | 16 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
HBN | J44.A | CLCC | 44 | HERMETIC | HERMETIC | Yes | 16.51mm | 16.51mm | 0.00mm | 1.27mm |
JSC | J4.A | CLCC | 4 | HERMETIC | HERMETIC | Yes | 8.99mm | 4.70mm | 1.83mm | 0.00mm |
RKN | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
KCS | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
FKL | F24.6 | CERDIP | 24 | HERMETIC | HERMETIC | Yes | 31.75mm | 13.21mm | 0.00mm | 2.54mm |
HPK | CLCC | 68 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
KAT | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm |
RKX | R48.B | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 1.02mm |
KCZ | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.73mm | 6.48mm | 2.34mm | 1.27mm |
FKX | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
HVR | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |