文档标题 | 信息 |
---|---|
Package Name | K16.E |
Package Previous Code | KCG |
Package Description | 16 LD FLATPACK,SOLDER SL |
Package Status | Active |
Package Type | CFP |
类别 | HERMETIC |
Package Code | KCG |
分类 | HERMETIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 10.41mm |
宽度 | 6.86mm |
Thickness | 2.57mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 10.41 x 6.86 x 2.57 |