文档标题 | 信息 |
---|---|
Package Name | K28.A |
Package Previous Code | KCL |
Package Description | 28 LD FLATPACK,SOLDER SL |
Package Status | Active |
Package Type | CFP |
类别 | HERMETIC |
Package Code | KCL |
分类 | HERMETIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 18.29mm |
宽度 | 12.7mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 18.29 x 12.70 x 0.00 |