文档标题 | 信息 |
---|---|
Package Name | R48.A |
Package Previous Code | RKS |
Package Description | 48 LD CQFP, SOLDER SEAL |
Package Status | Active |
Package Type | CQFP |
类别 | HERMETIC |
Package Code | RKS |
分类 | HERMETIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 14.22mm |
宽度 | 14.22mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 14.22 x 14.22 x 0.00 |