文档标题 | 信息 |
---|---|
Package Name | K18.C |
Package Previous Code | KCC |
Package Description | 18 LD FLATPACK,SOLDER SL CERAMIC LID |
Package Status | Active |
Package Type | CFP |
类别 | HERMETIC |
Package Code | KCC |
分类 | HERMETIC |
Lead Count | 18 |
Pb (Lead) Free | Yes |
长度 | 11.18mm |
宽度 | 8.38mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 11.18 x 8.38 x 0.00 |