封装 | 名称 | Package Type | Lead Count | 分类 | 类别 | Pb (Lead) Free | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LLZ | L28.4X5A | QFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm |
LMA | MDP0047 | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
LMC | MDP0046 | QFN | 32 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.00mm |
LMD | L24.4X5B | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm |
LME | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LMG8 | LGA | 8 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.91mm | 0.65mm | |
LMH | L28.4X4A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LMJ | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LMK | L56.8X8D | TQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.50mm |
LML | L32.4X5A | TQFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
LMM | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LMN | L72.10X10B | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm |
LMP | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LMQ | L72.10X10C | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.90mm | 0.50mm |
LMR | L48.7X7 | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
LMS | L48.7X7D | TQFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.75mm | 0.00mm |
LMT | L20.3X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
LMT28 | LGA | 28 | G | PLASTIC | Yes | 9.70mm | 8.10mm | 0.82mm | 0.65mm | |
LMU | L24.4X5C | TQFN | 24 | PLASTIC | PLASTIC | Yes | 4.98mm | 3.99mm | 0.75mm | 0.50mm |
LMV | L12.3X3A | TQFN | 12 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LMW | L28.4X4 | TQFN | 28 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm | |
LMX | L48.7X7 | QFN | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm | |
LMY | L56.8X8D | TQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.50mm |
LMZ | L8.4X4B | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.80mm |
LNB | MDP0047 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.00mm |
LND | L8.2.5X2 | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.49mm | 2.01mm | 0.75mm | 0.50mm |
LNE | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.00mm | |
LNF | L12.4X4B | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
LNG | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LNG8 | LGA | 8 | G | PLASTIC | Yes | 2.50mm | 3.20mm | 0.85mm | 1.25mm | |
LNH | L9.3X3 | DFN | 9 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LNI | L10.3X3A | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LNJ | L8.3X3D | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LNL | L10.3X3B | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LNM | L10.3X3A | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LNN | L6.1.6X1.6B | TDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.75mm | 0.50mm |
LNO | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
LNP | L8.3X3G | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LNQ | L16.5X3 | TDFN | 16 | PLASTIC | PLASTIC | Yes | 4.98mm | 3.00mm | 0.75mm | 0.50mm |
LNS | L8.2X2 | uTDFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.00mm | 0.00mm | 0.50mm |
LNT | L6.1.6X1.6 | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
LNU | L9.3X3 | DFN | 9 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LNV | L6.1.6X1.6 | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
LNW | L8.3X3D | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LNX | L10.3X3B | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LNY | L8.2X2E | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.50mm |
LNZ | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LO2 | L32.3X5 | QFN | 32 | PLASTIC | Yes | 3.00mm | 5.00mm | 0.75mm | 0.40mm | |
LOA | L10.2X2.5 | TQFN | 10 | PLASTIC | Yes | 2.00mm | 2.50mm | 0.75mm | 0.60mm | |
LOB | L20.3X4A | VFQFPN | 20 | G | PLASTIC | Yes | 3.00mm | 4.00mm | 0.80mm | 0.50mm |