文档标题 | 信息 |
---|---|
Package Name | L12.4X4B |
Package Previous Code | LNF |
Package Description | 12 LEAD DFN 4 x 4mm BODY |
Package Status | Active |
Package Type | DFN |
类别 | PLASTIC |
Package Code | LNF |
分类 | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
长度 | 3.99mm |
宽度 | 3.99mm |
Thickness | 0.9mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.90 |