文档标题 | 信息 |
---|---|
Package Name | L6.1.6X1.6B |
Package Previous Code | LNN |
Package Description | 6 LEAD TDFN 1.6 x 1.6 mm BODY |
Package Status | Active |
Package Type | TDFN |
类别 | PLASTIC |
Package Code | LNN |
分类 | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 1.6mm |
宽度 | 1.6mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 1.60 x 1.60 x 0.75 |