文档标题 | 信息 |
---|---|
Package Name | MDP0047 |
Package Previous Code | LNB |
Package Description | 10 LEAD DFN 3 x 3 mm BODY |
Package Status | Active |
Package Type | DFN |
类别 | PLASTIC |
Package Code | LNB |
分类 | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 0.9mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.90 |