文档标题 | 信息 |
---|---|
Package Name | MDP0046 |
Package Previous Code | LMC |
Package Description | 32 LEAD QFN (8 x 8 mm) BODY |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LMC |
分类 | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 0.9mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 8.00 x 8.00 x 0.90 |