文档标题 | 信息 |
---|---|
Package Name | L10.2X2.5 |
Package Previous Code | LOA |
Package Description | 10L FCTQFN (2.5x2.0x0.75mm) |
Package Status | Active |
Package Type | TQFN |
Package Code | LOA |
分类 | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 2mm |
宽度 | 2.5mm |
Thickness | 0.75mm |
Pitch | 0.6mm |
Pkg. Dimensions (mm) | 2.00 x 2.50 x 0.75 |